Motor controller

The innovative motor control for stepper EC/BLDC and DC motors

Motor controller types

igus D1 and D2 control module with circuit board and connectors.

D1 & D2

  • Control via laptop, tablet or smartphone
  • Suitable for all drylin® E axes
  • For DC, EC and stepper motors
  • Communication by means of CANopen, Ethernet and digital inputs and outputs
  • Compatible with many industrial control systems
  • Test before invest: free online simulation
  • Free sample programmes
igus D3-LM motor control system for DC motors with loop mode.

D3

  • Easy to use, quick to connect
  • Controls on the device make it possible to directly control linear carriages, for example
  • Different speeds and starting modes
  • Can be combined with switches or joysticks
  • Cost-effective
  • Ready to use immediately
  • Free sample programmes
Three igus motor control modules with green terminal connectors arranged side by side.

D7, D8, D9

  • No specific skills, software or programming expertise required
  • Control via standardised cycle/direction interface at higher-level control systems
  • The simplest height adjustments or drawer movements as well as precise pick & place applications possible
  • Free sample programmes
drylin D5 and D6 motor control systems with controller modules and circuit boards.

D5 & D6

  • Ready to use immediately. No parametrization or programming necessary
  • Left/right run via digital input
  • Speed & Acceleration via external PWM input signal
  • Available with and without a housing
  • Cost-effective
  • Free sample programmes
Motor cable with exposed coloured wires at the connector end.

Need the matching cable?

  • We have a range of cables that are suited for all of our motors.
  • We offer stepper motor cables, EC/BLDC cables and DC motor cables
  • All connection cables are available in cable lengths of 3, 5 or 10 metres
  • Straight or angled connectors
  • available from stock, dispatched in 24 hours
drylin E power supply NDR-240-48 by Mean Well with a blue front label and metal housing.

How are you powering your system?

  • Variety of power supplies ranging from 75W up to 960W.
  • The 24V output voltage is typically used to supply stepper and DC-motors, as well as EC/BLDC motors.
  • The complete automation machine including the main control such as PLC (programmable logic controller) or IPC (industrial PC) can also be supplied.
  • Integrated overvoltage & overtemperature

White paper and sample programs

Download motor control sample programmes now

  • Free download programmes with master/control system programme & dryve parameterisation
  • Reduced integration time
  • Cost savings
dryve control software with machine configuration and connected igus drive module.

Motor controller white paper

  • What are the similarities and differences between igus® motor controllers?
  • Which type of motor should the motor control system fit?
  • Which sensors or signal transmitters must be connected?
  • What kind of integration is required at the control level?
  • Checklist: Which specifications and requirements are important?
Whitepaper “11 Tips” for selecting the right motor control system for axis drives with igus logo.

Frequently asked questions about motor control

  • DC Motors: Speed is controlled by adjusting the voltage. Lower voltage means slower speed.
  • PWM (Pulse Width Modulation): Used for DC and brushless motors. It rapidly switches power on and off to vary the average voltage, offering precise and efficient speed control.
  • AC Motors: Speed is managed using a Variable Frequency Drive (VFD), which changes the frequency and voltage of the power supply.
  • Stepper Motors: Speed is controlled by changing the rate of step pulses sent to the motor driver.
  • Mechanical Gear Reduction: Gearboxes can reduce speed and increase torque without electronic control.
  • Closed-Loop Systems: Sensors like encoders provide feedback to adjust motor speed dynamically, ideal for precision applications.
  • Power regulation: Controls the voltage or current supplied to the motor.
  • Speed control: Adjusts motor speed using methods like voltage variation, PWM (Pulse Width Modulation), or frequency control (for AC motors).
  • Direction control: Reverses motor rotation by switching polarity or phase.
  • Protection: Prevents damage from overloads, overheating, or short circuits.
  • Feedback integration: Uses sensors (e.g., encoders) to monitor performance and adjust output in real time.
  • Download programs with master/control system program & dryve parameterisation
  • Reduced integration time
  • Cost savings
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago etc.)
  • Compatible with conventional single-board computers/developer boards
    (Arduino, Raspberry Pi, Beaglebone)
Down load the sample program

Contact us

Contact details

Opening hours