Sample programs for motor control systems

Sample programs from igus® save time and money

Sample programs to download

1. Sample programs

  • Suitable for Siemens TIA Portal V15.1
  • Control system via digital inputs & outputs
  • Prefabricated function block (FB)
  • Homing
  • Simple pick & place handling
  • Inspection tasks with camera

2. Sample program

  • Suitable for Siemens TIA Portal V15.1
  • Control system via analogue input, digital inputs & outputs
  • Flexibly define two positions via PLC
  • Homing
  • Format adjustments
  • Height adjustments

3. Sample program

  • Suitable for Siemens TIA Portal V15.1
  • Control system via analogue input, digital inputs & outputs
  • Flexibly define a position via PLC
  • Homing
  • Simple pick & place handling
  • Camera adjustment & Sensor adjustment

4. Sample program

  • Suitable for Siemens TIA Portal V15.1
  • Control system via digital inputs & outputs
  • Prefabricated function block (FB)
  • Up to 32 movements can be started individually
  • Homing
  • Pick & place handling
  • Inspection tasks with camera

5. Sample program

  • Suitable for Siemens TIA Portal V15.1
  • Control system via digital inputs & outputs
  • Prefabricated function block (FB)
  • Adjustable pause times for DC motor (S2)
  • Blow-off devices
  • Separators

6. Sample program

  • Suitable for Siemens TIA Portal V15.1
  • Control system via digital inputs & outputs
  • Prefabricated function block (FB)
  • Automatic positioning on external sensors
  • Stacking systems
  • Buffer storage

7. Sample program

  • Suitable for Siemens TIA Portal V15.1
  • Use of Siemens PTO (Pulse Train Output)
  • Control system via digital inputs & outputs
  • Prefabricated function block (FB)
  • Homing & flexible positioning
  • Simple pick & place handling
  • Automated assembly machines

8. Sample program

  • Suitable for Raspberry Pi
  • Programming language Python (Thonny IDE)
  • Ethernet TCP/IP (Modbus Gateway)
  • Homing & flexible positioning
  • Low-cost automation solutions
  • Test & experimental setups

9. Sample program

  • Suitable for laptop or PC
  • Programming language Python (Thonny IDE)
  • Ethernet TCP/IP (Modbus gateway)
  • Homing & flexible ABSOLUTE positioning
  • Low-cost automation solutions
  • Test & experimental devices

10. Sample program

  • Suitable for Siemens TIA Portal V15.1
  • Use of Siemens PTO (Pulse Train Output)
  • Control system via digital inputs & outputs
  • Prefabricated function block (FB)
  • Flexible RELATIVE positioning in degrees (°)
  • Simple pick & place handling
  • Automatic assembly machines

11. Sample program

  • Suitable for laptop or PC
  • Programming language LabVIEW 2017
  • Ethernet TCP/IP (Modbus gateway)
  • Homing & flexible ABSOLUTE positioning
  • LabVIEW support and application project planning by Vikings Software GmbH (subject to a charge)
  • Cost-effective automation solutions
  • Test & experimental devices

12. Sample program

  • Sample program for 2 axes
  • Suitable for laptop or PC
  • Programming language Python (Visual Studio Code IDE)
  • Ethernet TCP/IP (Modbus Gateway)
  • Homing & flexible positioning
  • Low-cost automation solutions
  • Test & experimental setups

13. Sample program

  • Suitable versions for Siemens TIA Portal V15.1
  • Use of Siemens Ethernet "OpenUserCommunication"
  • Prefabricated function block (FB)
  • Homing & Relative/absolute positioning & speed
  • Pick & Place handling
  • Automatic assembly machines

14. Sample program

  • Sample program for 2 axes
  • Suitable for Raspberry Pi
  • Programming language Python (Visual Studio Code IDE)
  • Ethernet TCP/IP (Modbus Gateway)
  • Homing & flexible positioning
  • Low-cost automation solutions
  • Small series

15. Sample program

  • Suitable for Arduino Mega 2560
  • Programming language C++ (Arduino IDE)
  • Control system via digital inputs & outputs (jog mode)
  • Automatic positioning on external sensors
  • Suitable for dryve D7, D8 and D9
  • Food tray dispenser
  • Feeding system

16. Sample program

  • Suitable for Arduino Mega 2560
  • Programming language C++ (Arduino IDE)
  • Control system via digital inputs & outputs
  • Up to 32 movements can be started individually
  • Homing & flexible ABSOLUTE positioning
  • Sorting machine (height measurement)
  • Pick & place handling

17. Sample program

  • Suitable for Arduino Mega 2560
  • Programming language C++ (Arduino IDE)
  • Control system via digital inputs & outputs (Pulse Mode)
  • Flexible speed setting & rotation direction (10 - 1200rpm)
  • Suitable for dryve D7, D8 and D9
  • Speed setting via keyboard
  • Flexible rotation application

18. Sample program

  • Suitable for Arduino Mega 2560
  • Programming language C++ (Arduino IDE)
  • Control system via digital inputs & outputs (Pulse Mode)
  • Position specification via potentiometer
  • Suitable for dryve D7, D8 and D9
  • Manual positioning at a distance
  • Monitoring tasks with camera

19. Sample program

  • Suitable for laptop or PC (Windows operating system)
  • Programming language C++ (Visual Studio IDE)
  • Ethernet TCP/IP (Modbus Gateway)
  • Homing & relative/absolute positioning & speed
  • Positioning tasks
  • Laboratory and test setups

20. Sample program

  • Suitable for laptop or PC (Windows operating system)
  • Programming language Visual Basic .NET 3.1 (Visual Studio IDE)
  • Ethernet TCP/IP (Modbus Gateway)
  • Homing & relative/absolute positioning & speed
  • Power cut-off via evaluation of the motor current
  • Customised automation solutions

21. Sample program

  • Use of Siemens "PROFINET/PROFIdrive"
  • Telegram 1 - target value speed 16 bit
  • Suitable versions for Siemens TIA Portal V15.1
  • Accelerations can be set via D1 GUI
  • Conveyor belts
  • Rotation applications

22. Sample program

  • Use of Siemens "PROFINET/PROFIdrive"
  • Telegram 2 - target value speed 32 bit
  • Suitable versions for Siemens TIA Portal V15.1
  • Accelerations can be set via D1 GUI
  • Conveyor belts
  • Winding systems

23. Sample program

  • Use of Siemens "PROFINET/PROFIdrive"
  • Telegram 7 - Single positioner with selection of the motion block
  • Suitable versions for Siemens TIA Portal V15.1
  • Homing & relative/absolute positioning
  • Pick & Place handling
  • Automatic assembly machines

24. Sample program

  • Use of Siemens "PROFINET/PROFIdrive"
  • Telegram 9 - Single positioner with setpoint direct input (MDI)
  • Suitable versions for Siemens TIA Portal V15.1
  • Homing & Relative/absolute positioning & Speed
  • Pick & Place handling
  • Automatic assembly machines

25. Sample program

  • Use of Allen-Bradly "Ethernet TCP/IP (Modbus Gateway)"
  • Integration by means of "Add On Instruction" (AOI)
  • Rockwell Automation Logix Designer (Studio 5000)
  • Homing & relative/absolute positioning

  • Pick & Place handling
  • Format adjustments

26. Sample program

  • Use of Siemens "PROFINET/PROFIdrive"
  • Siemens FB 287 "SINA_PARA_S"
  • Versions that work with Siemens TIA Portal V15.1
  • Read/write parameters (PNU), e.g. "Actual motor current" or "Analogue input"
  • Filling systems, Screwing applications with motor current/torque limitation
  • Automatic assembly machines or measuring applications with force measurement (motor current)

27. Sample programme D1-1-IndustrialPi4-ModbusTCP(GW)-27

  • PILZ IndustrialPI 4 - Industrial PC,
  • Programming via Node-RED
  • Ethernet TCP/IP (Modbus gateway)
  • Reference/homing run and relative/absolute positioning

  • Industrial automation
  • Positioning functions

28. Sample program

D1-1-1212C-ProfiNet-28

  • Use of Siemens "PROFINET/PROFIdrive"
  • Siemens technology objects and Telegram 1
  • Suitable versions for Siemens TIA Portal V20
  • Speed mode for left/right rotation
  • Material handling
  • Packaging machines, textile machines
igus control unit with connectors for mounting on a machine.

Motor controllers

  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with many industrial control systems
  • For all drylin® linear axes

Contact us

Contact details

Opening hours