Heavy duty and fibre composite bearings

Self-lubricating, maintenance-free heavy duty bearings

Igutex plain bearing structure with numbered detail views in front of a dump truck.

What is special about igutex fibre composite bearings?

1 Gliding layer

2 Base layer


Shop heavy duty bearings and igutex® fibre composite bearings

Composite plain bearing sleeve.

igutex® TX1

  • Robust all-round material
  • Up to 200 MPa static and 140 MPa dynamic
  • Wear resistant and dimensionally stable
  • Good media resistance
  • Lubricant and maintenance free
  • Standard program from stock
igutex TX2 composite bearings

igutex® TX2

  • Perfect for hard shafts
  • Particularly low wear in heavy duty areas
  • Up to 3.5 times more wear-resistant than igutex® TX1
  • Good coefficient of wear and therefore a long service life
igus TX3 plain bearing made of igutex material.

igutex® TX3

  • For continuous operation at the highest loads
  • Lowest wear rates under extreme dry running conditions
  • No lubrication and maintenance
  • Tested in the igus test laboratory up to 130 MPa and 0.01 m/s swiveling
iglidur q3e plain bearing ring.

iglidur Q3E

  • Dimensionally stable
  • Wear-resistant up to 130MPa dynamic load
  • Dirt resistant
  • High resistance to edge pressure and shock impact loads
  • Ideal for using with "hard shafts"

Why you benefit from igus composite bearings and plain bearings

Save time and money

No loss lubrication

Developed for high loads

Heavy duty bearings are used in these applications

Tracked off-road vehicle transports a blue container over uneven ground.

Reliable despite dirt and grime

Lubrication costs saved

20 tons load and salt water

Frequently asked questions

iglidur Heavy Duty brochure with cover and open inner pages about industrial solutions.

Free heavy duty brochure

  • Discussions with our development experts
  • Material overview with heavy duty bearings
  • How our plain bearing materials work
  • Lubrication – a challenge for industry
  • Sustainable product developments
  • Test results of various plain bearing types
  • practical application examples
Brochure on lubrication-free bearing points with an igus cover and open pages about bearing materials.

Free white paper

  • Important functions of lubrication in plain bearings
  • Reasons for switching to lubrication-free plain bearings
  • Differentiation: lubrication-free plain bearings vs. lubricated metallic bearings
  • How self-lubricating plain bearings work
  • This must be taken into account when changing to dry-running plain bearings

Contact us

Contact details

Opening hours