Condition Monitoring Sensors for Energy Chains and Cables

Identify and prevent failures before they occur

Smart energy chains;

  • P4.1 roller chain
  • E4 chain series for the high load range
  • E2 chains for the medium load range

i.Sense condition monitoring sensors;

  • Sensor for movement (EC.M)
  • Non-contact wear measurement (EC.I)
  • Sensor for abrasion (EC.W)
  • Position-sensitive pull/push force measurement (EC.P)
  • Pulling and pushing force measurement via the lines (CF.P)
  • Measurement of the electrical properties of a line (CF.Q)
  • Transmission quality measurement (CF.D)

Smart e-chains® using condition monitoring

P4.1 rol e-chain® with condition monitoring sensors

P4.1 rol e-chain®

  • Longer service life due to maintenance-free tribo-polymer plain bearings in conjunction with the chain links
  • For the heavy duty applications
  • Travel distance up to 800m and speed higher than 5m/s
E4 e-chain® with condition monitoring sensors

E4 e-chain® for heavy loads

  • Gliding, unsupported, and suspended applications possible
  • For robust, challenging areas of use
  • Inner height from 21 to 350mm
  • Each link consists of four individual parts
  • Openable along inner and outer radius
e2 e-chain® with condition monitoring sensors

E2 e-chain® for medium loads

  • Inner height: 26 - 48mm
  • Openable from both sides along the outer or inner radius
  • Weight to dimension ratio improved on comparable predecessor series
  • 55% faster assembly time than predecessor

Conditioning monitoring sensors for energy chains

EC.W

  • Measures wear on crossbar, pin/bore, or liner (design-dependent)
  • Compares algorithms with real usage data
  • Can operate as a standalone sensor

EC.PP

  • Integrated into the e-chain positioning system
  • Provides real-time, position-dependent force data
  • Position data can be used for additional applications

Conditioning monitoring sensors for cables

CF.P

CF.P

  • Measures pull forces acting on cables
  • If there is a fault, the contact closes, and a notification is sent to the machine
CF.Q

CF.Q

  • Indicates changes in the electrical properties
  • If event of a fault, information about contact and notification to the machine
CF.D

CF.D

  • Integrated in the cable, no extra measuring cable needed
  • Package losses are detected in good time
  • Alarm via LED, NC contact or the network

Smart solutions with chainflex® cables

  • Cable push/pull force measurement (CF.P)
  • Cable electrical property measurement (CF.Q)
  • Transmission quality measurement (CF.D)

Smart plastics industry 4.0 solutions, tools and applications

cranes

Reliable condition monitoring in the crane industry

smart plastics automotive

Predictive maintenance in automotive production

readychain

readychain®

Design energy chains in the 3D CAD portal

3D CAD portal

smart plastics Domino

Smart plastics domino

Orange Services

Smart plastic case study

Contact us

Contact details

Opening hours