Adhesive tape

Reduce Friction. Extend Lifespan. Simplify Maintenance

Adhesive tape and non-adhesive tape options

Blue tribo tape roll with a strip extending to the right.

A160, ideal for Food & Pharma

  • FDA compliant
  • Low coefficients of friction
  • Easy to clean
  • Optional self-adhesive back
Tribo-Tape roll with black tape wound around it.

B160, ideal for machine builders

  • Low coefficients of friction
  • Reduce wear
  • Easy to cut to size
  • Optional self-adhesive back
Tribo-Tape W160 as white roll material.

W160, ideal for outdoor use

  • Low coefficients of friction
  • Easily cut to size
  • Wear resistant
  • Optional adhesive back
Tribo-Tape rolled up and unrolled as a strip.

V400, high temperature applications

  • Extreme wear resistance
  • Up to +200 °C long-term
  • Easy to cut to size
  • Optional self-adhesive back
Tribotape roll on band material.

F160, ESD resistant

  • ESD compliant
  • Low coefficient of friction
  • Up to 90 °C long-term
  • Optional adhesive back

Custom designs available

  • No minimum order quantity
  • Delivery in 10 days
  • Easily cut to size
  • Speedigus delivery available upon request

Tribo Coating

Pile of white plastic granules on a white background.

Tribo-tape liner application examples

Long-distance races with tribo-tape

Two classic roadsters parked inside a warehouse, with a cream car in front and a grey car behind.

Production machine

Glass bottles on a conveyor at a bottling line, guided by iglidur Tribo-Tape.

Coin changer

The drylin R linear guide in a 3D printer guides the print head precisely.

Food & Packaging

Curved conveyor system with belt and orange Tribotape surface transporting bottles.

Frequently asked questions for 3D printing.

Contact us

Contact details

Opening hours