Change Language :
Slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operations. The igus design is not based on metal rollers or balls but on maintenance-free sliding elements made of the proven tribologically optimised iglidur® materials.
This is in combination with rings made of lightweight anodised aluminium or stainless steel. iglidur® materials can be employed universally and enable use in applications involving high temperatures, moisture or contact with chemicals, as well as in the food industry.
Versatile and flexible applications of PRT slewing ring bearings
igus® manufacture and supply many variations of lubrication-free bearings, ensuring we can offer the right bearings for your application. These bearing types include:

NEW: Our Rotation! brochure with 11 exciting application examples!
This brochure describes various applications and industries in which iglidur PRT slewing ring bearings contribute to increased efficiency and reliability.


Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h