Robotic Cables for Multi-Axis Robots & Dress Packs

Unmatched durability in torsion applications

Benefits:

Browse chainflex® robot cables

CF77.UL - Unscreened control cable

CF77.UL Control Cable
  • +/- 180°/m of torsion 
  • 300/500 V control cable unscreened
  • PUR outer jacket 

CFROBOT2 - Screened control cable

CFROBOT2 Control Cable
  • +/- 180°/m degrees of torsion 
  • 300/500 V control cable screened
  • PUR outer jacket

CFROBOT3 - Data cable

CFROBOT3 Data Cable
  • +/- 180°/m degrees of torsion 
  • 300/300 V twisted pairs
  • PUR outer jacket

CFROBOT4 - Measuring system cable

CFROBOT4 - Measuring system cable
  • +/- 180°/m degrees of torsion 
  • 50 V encoders
  • PUR outer jacket 

CFROBOT5 - Fibre optic cable

CFROBOT5 - Fibre optic cable
  • +/- 180°/m degrees of torsion 
  • 62.5/125 and 50/125 variations
  • TPE halogen-free outer jacket

CFROBOT7 - Motor cable screened

CFROBOT7 - Motor cable screened
  • +/- 180°/m degrees of torsion 
  • 600/1000 V screened
  • PUR outer jacket

CFROBOT - Single core screened

CFROBOT - Single core screened
  • +/- 180°/m degrees of torsion 
  • 6000/1000 V spindle
  • TPE flame retardant 

CFROBOT8.PLUS - Bus cable

CFROBOT8 PLUS Bus Cable
  • +/- 360°/m degrees of torsion 
  • Multiple bus protocols 
  • PUR outer jacket

Shop robot cables

CFROBOT2 Control Cable
  • Cables can withstand ±180°- ±360° per 1 m 
  • Uses tinned copper rope shielded to resist wear from friction and internal cable movement

Robot cable for the seventh axis

What is a seventh axis cable?

CFSPECIAL.792.011

How does triflex® robot cable management and robot cables work together?


triflex® R is a multi-axis cable carrier designed for a variety of robotic applications

robot cable management

Browse robot cable management

TRE

Robot dresspack triflex TRE
  • Most common style
  • Easy fill – fast cable installation and removal
  • Reduces time to change cables by 75%
  • High strength due to external stop-dogs
  • Two chambers for cable separation

TRCF

Robot dresspack triflex TRCF
  • Closed design with snap-lock mechanism for fast opening, easy assembly/disassembly
  • Impact and abrasion resistant
  • Available with special bend radii for laser welding
  • Three chambers for cable separation

Retraction systems

Robot dresspack triflex retraction systems
  • Guides to prevent loops in robot's path
  • Linear system for welding, riveting, nailing robots
  • Wheel system for small robots to prevent loops
  • Pneumatic system to avoid loops on robots' wrist
  • Compact, modular system for industrial robots

Robot dresspacks

Cobot Kits robot cable management
  • Cable management for various brand-name industrial and collaborative robots
  • Hook and loop brackets for easy installation
  • Metal clamp brackets for heavy duty applications
  • Fanuc, ABB, Kuka, etc.

Accessories

robot dresspack accessories
  • Protectors and protective jackets
  • Mounting brackets with and without strain relief
  • Clamps for 6th axis with and without strain relief
  • Fiber rods for preload from 700 to 2000mm
  • Additional adapters, locking clips and tools

Scara robot cable management

Scara robot cable management
  • Modular system
  • Easy to retrofit
  • Can be delivered as an assembled system
  • Customisable, easy adjustment for all types
  • Safe guidance of cables and hoses

Cables for ABB, KUKA, and Fanuc

Seventh-axis robot cables

Applications with chainflex® cables

Assembly robots in the automotive industry

Multidimensional triflex® energy chain allows complex movements of assembly robots

Multiaxial movements in photovoltaic plant

Multiaxial movements in photovoltaic plant

  • Tracking systems,
  • Floating photovoltaic plants (floating PV) 
  • Cleaning systems.
Fibre-rod for robots in the dry cleanroom

Fibre-rod for robots in the dry cleanroom

chainflex in robotic applications

Robotic cable dress packs

twisterchain

chainflex® cables for demanding robot applications

chainflex in steelworks application

Cable in the forklift - a special challenge

chainflex in steelworks application

Crane cable carrier in demanding environments

cables in food processing application

Cable management for high-bay warehouse operation

Crash simulation robots use cable carriers

Crash simulation robots using cable carriers

Cable Carriers and Cables for Touch-Free Car Wash Systems

Cable carriers and cables for touch-free car wash systems

chainflex in victory plaza

Large screen LED installation

chainflex in espool stage application

Automated mic reel with no signal loss

chainflex FOC tight bend radii solutions

FOC with Tight Bend Radii Solutions

Cable Carriers with a Longer lifetime

Belt-driven units for automatic gates

chainflex in nuclear plant decommissioning

Nuclear Power Plant Decommissioning

chainflex in Composting Plant

Control Cables in Composting Plant

chainflex in amusement park ride

Pre-assembled energy supply for amusement park ride

chainflex in machining center

Reliable cables solution in machining centres

chainflex® cables in concrete manufacturing

chainflex® cables in concrete manufacturing

chainflex in roller door application

High-speed roller door

Leather-Cutting Machine Success with igus® chainflex®

Leather-Cutting Machine Success with igus® chainflex®

Cable Carriers with a Longer lifetime

Minimal Bend Radius In Stacking Unit


Frequently asked questions regarding robot cables

  • Corkscrewing: Twisting of cables due to improper routing or excessive binding.
  • Insulation Damage: Wear from abrasion or bending beyond the cable's specifications.
  • Kinking: Sharp bends leading to permanent deformation.
    Regular inspection and adherence to proper cable management practices can mitigate these failures.
  • Loss of Continuity: Intermittent electrical connections caused by repeated stress.
  • Tangles: improper housing can cause the cables to tangle with one another or with the machinery itself during motion.
surplus flexible cable stock

50% off chainflex cables

e-chain configurator

e-chain configurator

readychain

readychain®

chainflex - 4 year guarantee

chainflex knowledge base

Contact us

Contact details

Opening hours