Ball bearing materials

Ball bearing material properties and technical data

xirodur® ball bearing materials

xirodur ball bearing material properties with ratings for temperature, chemical resistance, moisture absorption, wear and price index.

B180 - cost-effective all-rounder

  • Extensive product range
  • Low wear
  • Good resistance to chemicals and medium temperature resistance
  • Operating temperatures from -40°C to +80°C,
  • Largest standard product range
  • Chemical resistant
  • Food approved
xirodur ball bearing material properties: temperature, chemical resistance, moisture absorption, wear and price index.

A500- temperature resistant

  • Very good chemical resistance
  • Special product
  • For vacuum and autoclaving applications
  • Operating temperature: from -100°C up to +150°C
  • Also resistant to chemicals and washdowns
  • Suitable for high temperatures
  • PTFE-free and PFAS tested
  • Food approved
xirodur ball bearing material properties with temperature, chemical resistance, moisture absorption, wear resistance and price index.

F180- antistatic dissipative material

  • Supports the dissipation of undesired electrostatic charge
  • Operating temperature: from -40°C up to +80°C
  • Food approved
xirodur ball bearing material property comparison for temperature, chemical resistance, moisture, wear and price.

F182- electrostatically conductive

  • Lower surface resistance (volume resistivity <104Ωcm) than xirodur F180
xirodur ball bearing material properties with temperature, chemical resistance, moisture absorption, wear resistance, and price index.

C160- good chemical resistance

  • Low-cost material compared to A500
  • Low media absorption
Comparison of xirodur ball bearing material properties: temperature, chemical resistance, moisture absorption, wear resistance, and price index.

S180- all rounder in black

  • Black colour for aesthetics

Important factors to consider

Maximum and minimum temperature requirement

Mechanical strength required

Moisture absorption

Chemical exposure

Electrical properties

Special requirements like FDA

What are the advantages and disadvantages of the different ball bearing materials?

Broken ball bearing with metal cage fragments on a surface.

Metal ball bearings

Five xiros polymer ball bearings in different colours side by side.

Plastic ball bearings

  • Food industry (advantage of food contact)
  • Medical technology (FDA conformity)
  • Chemical industry (Chemical resistance)
  • Textile industry (No dust and dirt adhesion)
  • Vacuum / high temperatures (No destruction of the lubricant)
  • Special applications such as MRI or metal detectors (Metal-free)


Ceramic axial bearing with white rings and beige raceway insert.

Ceramic ball bearings

"In order to guarantee near comparable running characteristics, metal ball bearings require more attention from the user. Without time-consuming lubrication, which also causes material costs, the bearings will rust, deform due to the high frictional forces and, in the worst case, cause plant failure. Engineers avoid these problems by using plastic ball bearings.

Marcus Semsroth, Head of Business Unit xiros® ball bearings

Contact us

Contact details

Opening hours