Ball bearing conveyor rollers

Conveyor roller options

Aluminium roller with white front face and central hole.

Aluminium conveyor roller

  • Inner Ø: 6, 8, 10, 12, 15, 17, 20mm
  • Outer Ø: 20, 30, 38, 50, 60mm
  • Length of the roller: 50-500mm
  • Cage material: Polyamide (PA)
xiros® polymer guide roller

Guide roller made of PVC plastic

  • Inner Ø: 8, 10, 12, 15, 17, 20mm
  • Outer Ø: 30, 40, 50, 63mm
  • Length of the roller: 50mm
  • Confirmed food conformity
xiros® guide roller made of stainless steel

Guide roller made of stainless steel

  • Inner Ø: 8, 10, 12mm
  • Outer Ø: 30mm
  • Length of the roller: 50mm
  • FDA-compliant components
Black hard anodised xiros® guide roller made of aluminium

Black hard anodised aluminium roller

  • Inner Ø: 6, 8, 10, 12, 15, 17, 20mm
  • Outer Ø: 20, 30, 38, 50, 60mm
  • Length of the roller: 50mm
Metal-free xiros® guide roller made of plastic (PVC)

Metal-free PVC roller with glass balls

  • Inner Ø: 8, 10, 12, 15, 17, 20mm
  • Outer Ø: 30, 40, 50, 63mm
  • Length of the roller: 50mm
xiros® guide roller made of carbon

Carbon belt roller

  • Inner Ø: 20mm
  • Outer Ø: 50mm|100mm
  • Length of the roller: 50mm

Where are guide rollers used?

xiros guide rollers in labelling machines

Aluminium belt guide rollers in Krones labelling machine

Conveyor Rollers in industrial systems

xiros roll A500 stainless steel bearing roll.

Take advantage of the benefits of our guide rollers:

Lubrication-free

Direct from the manufacturer

food-compatible

Contact us

Contact details

Opening hours