Ball bearing pillow blocks

Ball bearing pillow block options available

FDA pillow block

FDA-compliant pillow block ball bearing

  • Safe use in the food and beverage industry
  • Very light and space-saving
  • Load capacity, static: 270N
  • Max. speed: 1,250rpm
pillow block unit with stainless steel balls

Pillow block bearing with stainless steel balls

  • Shaft diameters: 8, 10, 12mm
  • Fixed or pivoting version
  • Compensation for misalignment
  • Dirt-resistant
pillow block bearing

Pillow block ball bearing with glass balls

  • Shaft diameters: 6, 8, 10, 12mm
  • Fixed or pivoting version
  • Metal-free, non-magnetic
  • Cost-effective

Swapping to plastic pillow block bearings

estm swap
  • Five installation sizes available
  • Free of lubricants
  • FDA-compliant components
  • Space-saving
  • Lightweight

Contact us

Contact details

Opening hours