Slewing ring ball bearings

Slewing ring options

White igus xiros bearing ring on a plain background.

Slewing ring ball bearings with stainless steel ball

  • Max. speed: 250-500 rpm
  • Maximum axial load capacity: 800N-5800N
  • Inner diameter: 60/110mm
xiros slewing ring bearing.

Metal-free slewing ring ball bearings with glass balls

  • Max. speed: 250-350 rpm
  • Maximum axial load capacity: 800-1600N
  • Inner diameter: 60/110mm
Slewing ring ball bearing with outer drive ring

Slewing ring ball bearing with outer drive ring

  • Max. speed: 250-350rpm
  • Maximum axial load capacity: 600-1600N
  • Inner diameter: 60-110mm
Slewing ring bearing with white cage and stainless steel balls.

Slewing ring ball bearings with cage and stainless steel balls

  • Max. speed: 600-900rpm
  • Maximum axial load capacity: 260-1100N
  • Inner diameters: 47-163mm
Slewing ring ball bearing with bolt holes.

Slewing ring ball bearings with cage and glass balls

  • Max. speed: 600-900rpm
  • Maximum axial load capacity: 260-1100N
  • Inner diameter: 47-123mm
PRT bearing ring with mounting holes.

Metal PRT Slewing ring options with iglidur® polymer inserts

  • For higher weights, the PRT Slewing ring might be a better option.
  • For the full overview click below

Largest slewing ring ball bearing by igus® for loads of up to 500kg

Turn heavy loads without lubrication by hand

Slewing ring ball bearings: functionality, advantages and areas of application

Contact us

Contact details

Opening hours