Thrust ball bearing

xiros thrust ball bearing

Thrust ball bearing options

Single-row thrust ball bearing

single row thrust ball bearing
  • Dirt-resistant
  • Particularly lightweight
  • Lubrication-free

Double-row thrust ball bearing

double row thrust bearing
  • For higher loads
  • Maintenance-free
  • High corrosion resistance

Axial thrust washer

axial thrust washer
  • Absorb higher loads than standard thrust washers
  • Low break-away torque
  • Low coefficient of friction

What are thrust bearings?

Thrust bearing drawing

How are thrust ball bearings constructed and what are their advantages?

Thrust ball bearing in cross section

When are thrust bearings used?


Thrust ball bearing table

Installation sizeInterior ⌀ [mm]Exterior ⌀ [mm]Width [mm]
5110010249
51104203510
51104 (double row)204710

Contact us

Contact details

Opening hours