Carbon linear systems

  • High-strength carbon manufactured using the pultrusion process
  • Tribologically optimised drylin® W rail profile made of carbon
  • All-plastic carriage made from lubricant-free iglidur® L250
  • Extreme weight saving: 25% lighter than aluminium, 75% lighter than steel
  • Available as linear guide or with drive (spindle / toothed belt)
  • High strength and robust
  • Deflection stations with dry-running xiros ball bearings with glass or plastic balls

Components made from carbon

igus drylin WKPC-06-30 carbon linear bearing housing, freigestellt on a transparent background.

W profile linear guide

  • Extremely light and tensile carbon profile
  • Tribologically optimised
  • All-plastic carriage made of iglidur® L250
Drylin ZLW linear carriage with carbon belt drive and removed background.

drylin® ZLW-toothed belt axis

  • Completely metal-free design
  • Drive: Neoprene toothed belt with GF reinforcement
  • stroke length max. 1,000 mm
SAWP carbon profile with linear guide mechanism, on removed background.

drylin® SAW linear module

  • drylin® W-profile made of carbon fibre
  • Drive: trapezoidal and steep thread
  • Lightest version with carbon, solid plastic, aluminium spindle
igus drylin linear guide with three guide rods and a central threaded spindle.

drylin® SHTP-linear module

  • Very light thanks to hollow carbon shafts and solid plastic
  • Ideal for multi-slide solutions, including reverse
  • Configurable with accessories for manual and electric adjustments
Cylindrical black drylin R rod with hollow end, isolated on a transparent background.

drylin® CWM carbon round shaft

  • Very light due to hollow shaft geometry
  • Hollow chamber for supply lines
  • UCU surface (unidirectional/cross-winding/unidirectional)

Contact us

Contact details

Opening hours