Small linear systems

Miniature linear axis for the smallest installation spaces

Linear systems for small installation spaces

SLN - Miniature linear axis

miniature linear axis
  • Single parts made from aluminium and polymer
  • Completely lubrication-free
  • Very compact type
  • 3 carriage types
  • Axis mounted on plain bearings or ball bearings

SLNV - Miniature module with motor

  • Electric axis based on the pre-load prism slide
  • Very precise
  • Efficient stroke length (up to 250mm)
  • Compact design for small installation spaces
  • Can be extended with initiator kit

Back to Drive overview

overview
  • Not sure which drylin® drive system is best for you?
  • Click here to go to a full overview of all of the drylin® drive ranges available and for the drylin® drive configurator.

Linear system accessories - control elements

Accessories for drylin linear modules and linear axes
  • Accessories for manual positioning and format adjustment
  • Assembly and fastening options
  • Stepper and DC motors for electrical drive