drylin® SAW linear guides with lead screw drive

Dynamic due to lead screw drive with ball-bearing

Options of SAW linear system with lead screw drive

Drylin linear unit with central lead screw and guide rails.

SAW linear unit

  • High, robust type in 4 installation sizes
  • For manual positioning or motorised operations
  • High stability
  • Cost-effective
igus drylin linear actuator with motor and guide rail.

SAWC linear unit

  • Short type due to direct drive
  • Optimised ratio of useful length to total length
  • Improved operating characteristics
  • space-saving
SAWP carbon profile with linear guide mechanism, on removed background.

SAWP linear unit

  • Dynamic linear unit
  • Lightweight carbon profile
  • Robust construction
  • Stroke lengths up to 300mm

Application examples of drive technology

Special measurement setup with lead screw axes

Robotic setup for an art application on a workbench.

3D printer for concrete l Lubrication-free solution for dusty environment

A 3D printer builds a large curved wall at an outdoor construction site.

Electric drive technology in an automated positioning system

igus picking station in a trade fair or exhibition setting.

More application examples

Plain bearings in industrial applications for construction machines, wind turbines, and production.

Contact us

Contact details

Opening hours