Change Language :
The linear unit for light adjustment tasks is characterised by a simple but effective and solid design. A complete system is modulated from just a few components. The external anodised aluminium tube guides the guide carriage(s) and at the same time protects the trapezoidal lead screw and lead screw nut from external influences. The carriage, torque support and trapezoidal lead screw nut are made from a single "casting" and are manufactured from a special high-performance polymer plain bearing. This guarantees freedom from lubrication combined with a low coefficient of friction and optimum wear behaviour. iglidur®® plain bearing materials are also used in the axial bearings of the spindle.

Please note! Listed accessories not available for SET-12-AWM.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h