Econ series of linear modules

Cost-effective and available in two installation sizes

  • The econ series's linear system starter range
  • Consistently cost-effective due to shaft end supports and carriages made with the injection moulding method
  • Consistently cost-effective due to silver anodised rail profiles
  • Configurable with fast high-helix thread or self-locking trapezoidal thread
  • Lubrication and maintenance-free

SLWP-0630-E

  • Carriage length: 60mm
  • Maximum stroke length: 300mm
  • Max. static Load capacity
    • Axial: 50N
    • Radial: 50N

SLWP-1040-E

  • Carriage length: 29mm
  • Maximum stroke length: 500mm
  • Max. static Load capacity
    • Axial: 50N
    • Radial: 50N

drylin® linear system overview

  • Unsure if this is the right linear system for you?
  • Do you want to see the overview?
  • Click below to be taken back to the drylin® linear overview where you will find the full range of linear options available.

Technical options for the SHT series

Thread material for drylin linear modules

Lead screw materials

drylin E stepper motors

Electric drive systems: electric motors from igus

Contact us

Contact details

Opening hours