The stainless steel linear module of the drylin® SLW series

Ideal for use under extreme conditions

Stainless steel SLW unit options

Linear guide with threaded spindle and aluminium guide carriage.

SLW-ES-1040

  • Size 1040
  • max. stroke length: 750 mm
  • shaft Ø: 10 mm
  • carriage length: 100 mm
  • max. stat. Load capacity:
    • axial: 700 N
    • radial: 2800 N
Linear guide with threaded spindle and aluminium guide carriage.

SLW-ES-2080

  • Size 2080
  • max. stroke length: 1000 mm
  • shaft Ø: 20 mm
  • slide length: 150 mm
  • max. stat. Load capacity:
    • axial: 1600 N
    • radial: 6400 N
Three drylin SLT linear guide assemblies shown in different housing colours.

Back to linear overview

Technical options for the SLW-ES series

Electric drive systems: electric motors from igus

Stepper motor for a drylin slider with plug-in connector.

Bearing materials

Four drylin plain bearing materials in different colours as cylindrical samples.

Lead screw clamp

  • Shaft clamping flange for clamping the lead screw to the position indicator  
  • Secures the lead screw against inadvertent turning
  • Material: polymer housing with aluminium shaft clamp
  • Colour: black
drylin spindle clamp with lever.

Contact us

Contact details

Opening hours