Linear modules with ball bearing spindle

Specifically for electric drive, high dynamics

  • Reduced drive power required
  • Minimised clearance
  • Up to 1500 rpm. (depending on length and load)
  • Smooth running - reduced tendency of the entire system to vibrate
  • Ball bearings in both crossbars
  • With trapezoidal or steep thread
  • Available in 7 sizes

Some SLW-BB options

drylin SLW-BB linear table with guide shafts and lead screw.

The standard

SLW-BB system

  • With trapezoidal lead screw TR10x2
  • Lead screws with ball bearings
  • Carriage length: 100mm
  • Stroke lengths in 250 and 500 mm
Miniature linear module with cross table and central carriage on guide rails.

Clearance free

SLW-BB-XY system

  • Two travel directions combined in one module
  • For small installation spaces
  • Silver or black anodised
  • Stroke lengths max. 100 mm
drylin SLW Miniatur linear module with threaded spindle and aluminium carriage plates.

Stainless steel liner module

SLW-BB-0620-ES system

  • Suitable for manual adjustment as well as electric operation
  • Made of stainless steel, suitable for hygiene-critical areas
  • With FDA/EU-compliant plain bearings
  • Flexible pitches from 1 to 25.4 mm/rev
Linear guide with a threaded lead screw between aluminium blocks.

Miniature linear module

SLW-BB-0620/1030-FLZ

  • Stroke length up to 250 or 400 mm
  • Silver or black anodised
  • Different installation sizes
  • Two-part design of the linear slide reduces bearing play to a minimum

Contact us

Contact details

Opening hours