Flat corrosion-resistant stainless steel toothed belt axis

Stainless steel linear axis with toothed belt drive
Technical drawing ZLW-10-xxx-ES
Technical drawing ZLW-10-xxx-ES
  • Stroke lengths of up to 2,000mm
  • Maintenance-free thanks to self-lubricating high-performance polymers
  • Particularly corrosion-free thanks to 304 stainless steel (AISI 304) and 316 stainless steel (AISI316/316TI)
  • Can be configured with drylin stepper, DC or EC/BLDC motors
  • D1 dryve motor control system available

Product services

Download catalogue data

Catalogue

Request a quotation

Product enquiry

Free online configurator

Online configurator
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Robust and versatile use even in smaller installation sizes

  • ZLW stainless steel
  • Motor: servo motor and gearbox
  • Load: 1,000N
  • Stroke: 2,500mm
  • Speed: 1m/s
  • Specification: 1,000,000 cycles
  • End of test: 1,124,744 cycles
  • Target achieved: YES

Contact

Enquiries for drylin linear modules

News

drylin news 2020 linear technology

Configurator

Configure linear axes with toothed belt online

Contact us

Contact details

Opening hours