Reverse linear axes with toothed belt drive for positioning tasks

  • Handling and automation
  • Vending machines
  • Storage and retrieval units for high-bay warehouses
  • Format adjustments
  • Robotics

Reverse toothed belt systems

drylin® ZLW-0630-OD - reverse toothed belt axis

zlw OD
  • Quick counter-positioning
  • Compact and light
  • Motor flange for NEMA23 available ex stock

drylin® ZLW-1040-OD - reverse toothed belt axis

zlw-od
  • Quick right-left adjustment
  • Compact and light
  • Available as standard and basic versions

drylin® ZLW-1660-OD - reverse toothed belt axis

  • Lubrication-free linear guide based on drylin® W
  • Individual stroke lengths up to max. 3,000 mm
  • Radial loads up to 200 N

Configure custom belt drive system online

  • Customise your belt drive system in just a few steps
  • Optional configuration of an individual drive pin
  • Automatic generation of a 3D model of the linear system
  • Export of the linear system in many different 2D and 3D formats
  • 2D dimensional drawing of the module as a PDF
  • Download parts list as PDF file
  • Add to shopping cart and submit order or request a quotation online

Contact us

Contact details

Opening hours