Ready-to-install XY linear tables

SLW-XY table drylin E from igus
  • Only 1 unit for two adjustment directions
  • For a work surface of up to 500mm x 500mm
  • Same stroke lengths or customised configuration
  • Accessories are supplied directly with the table

Product services

Catalogue

Download technical data

Product enquiry

Request a quotation

Online configurator

Free online configurator

The installation sizes of the SLW-XY tables

XY table with lead screw drive drylin SLW-XY-0630

SLW-XY-0630

  • Max. stroke length: 150mm
  • Carriage length: 54mm
  • Smallest option for SLW-XY system
SLW-BB-XY-1030 XY table

SLW-XY-1040 /-PL

  • Max. stroke length: 300mm
  • Carriage length: 73mm
  • Optional as PL= preload version
XY table with lead screw drive drylin SLW-XY-1040

SLW-XY-1080 / -PL

  • Max. stroke length: 300mm
  • Carriage length: 107mm
  • Optionally as PL= preload version
XY table with lead screw drive drylin SLW-XY-1080

SLW-XY-2080

  • Max. stroke length: 500mm
  • Carriage length: 134mm
  • Optionally also available as preload version
XY table with lead screw drive drylin SLW-XY-2080

SLW-XY-0660

  • Max. stroke length: 300mm
  • Carriage length: 84mm
  • Longer base length than the 0630 version
XY table with lead screw drive drylin SLW-XY-0660

SLW-XY-ESJ-1040

  • Max. stroke length: 300mm
  • Carriage length: 73mm
  • Stainless steel version

Technical drawing

ZeichSLWXY1040zusbaukatalog_2_D.ai

Lubrication-free

Quiet operation

Corrosion-resistant

Format adjustment

Temperature-resistant up to +150°C

Cost-effective

Bearing materials

Plain bearing liners for drylin linear modules and XY tables

Lead screw clamp

  • Shaft clamping flange for clamping the lead screw to the position indicator  
  • Secures the lead screw against inadvertent turning
  • Material: polymer housing with aluminium shaft clamp
  • Colour: black
Lead screw clamping for drylin linear modules

Digital position indicator

drylin position indicator for igus linear modules and XY tables

drylin hand wheels

drylin hand wheel for linear modules and XY tables

Contact us

Contact details

Opening hours