DC motor

How does a DC motor operate?

DC motor types

Direct-current dc motor with spur gear drylin E

DC motors with spur gear

  • Torque [Nm] from 0.1Nm to 1.8Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
direct-current DC motor with planetary gear drylin E

DC motor with planetary gear

  • Torque from 0.025Nm up to 0.21Nm
  • Speed up to 463rpm
  • Can be operated at 12 & 24VDC
DC motor with worm gear

DC motor with worm gear

  • With spline
  • Torque from 0.75Nm up to 2.00Nm
  • Speed up to 350rpm
DC motor with planetary gearbox flange, 36/42mm

DC motor with planetary gearbox flange, 36/42mm

  • Torque: 0.1Nm to 1.8Nm
  • Operating voltage: 12VDC & 24VDC
  • Speed: up to 440rpm
DC motor with spur gear and protecting housing

DC motor with spur gear and protective housing

  • Torque: 0.1Nm to 1.5N
  • Operating voltage: 12VDC & 24VDC
  • Speed: up to 440rpm
DC motor with planetary gearbox

DC motor with planetary gearbox and protective housing

  • Torque [Nm] from 0.1Nm to 1.5Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24V DC

motor online tool

Configurators to find the right electric motor for your application


What is a motor control system and how do I know which one I need?

motor control

How are you powering your system?

power supply
Motor gearbox

Motor drive

  • igus® stepper motors NEMA23 and 34
  • Higher holding torque of a brake
  • 2 installation sizes
  • Reduction of 3 & 5 available
Stepper motor with metric connector, encoder & brake

Stepper motors

  • With metric connector, encoder & brake
  • NEMA17
  • NEMA23
  • NEMA34
Couplings

Couplings

  • With square or round housing
  • Vibration dampening
  • Temperature range from -30°C up to +100°C
  • Shore hardness 98 Sh A
motor cables

Motor cables

Contact us

Contact details

Opening hours