Brushless Motor - Brushless EC and BLDC motors

EC motor with Hall and encoder - the cost-effective alternative to servo motors

  • More cost-effective than conventional servomotors
  • Installation sizes NEMA17, 23 and 34
  • Virtually wear-free
  • Long operating times and service life
  • Improved performance for drylin E linear robots & delta robots

Brushless electric motor types

Electric motor flange with shaft and cable connection.

EC/BLDC brushless motor, flange DIM 42mm

  • Installation size NEMA17
  • Protection class motor housing: IP40
  • Also without Hall and encoder
BLDC motor with flange mount and exposed cable leads.

EC/BLDC brushless motor, flange DIM 56mm

  • Installation size NEMA23
  • Protection class motor housing: IP40
  • Also without Hall and encoder
EC-BLDC motor with flange mount and cable connection.

EC/BLDC brushless motor, flange DIM 60mm

  • Installation size NEMA23
  • Protection class motor housing: IP40
  • Also without Hall and encoder

What is a motor control system and how do I know which one I need?

dryve control software with machine configuration and connected igus drive module.
DLE Motorleitung with exposed multi-coloured conductors at the cable end.

Matching cables


How are you powering your system?

Mean Well NDR-480-24 DIN rail power supply with terminal blocks and metal casing.

Two drylin motor drive units shown on a white background.

Motor drive

  • igus® stepper motors NEMA23 and 34
  • Higher holding torque of a brake
  • 2 installation sizes
  • Reduction of 3 & 5 available
Drylin motor with front shaft and side cable connector.

Stepper motor

  • With metric connector, encoder & brake
  • NEMA17
  • NEMA23
  • NEMA34
Two igus drylin E couplings shown on a plain background.

Couplings

  • With square or round housing
  • Vibration dampening
  • Temperature range from -30°C up to +100°C
  • Shore hardness 98 Sh A

Frequently asked questions

Contact us

Contact details

Opening hours