Stepper motors

Browse types of stepper motors

Stepper motor with stranded wire

Stepper motor drylin E with stranded wire
  • Connection wire with JST connector
  • For machines/devices with additional housing
  • Suitable for clean environments
  • Installation sizes NEMA 11,17 and 23

Stepper motor with metric connector

Stepper motor drylin E with connector
  • With connector
  • High IP65 protection class
  • Dirt and water-resistant
  • Installation sizes NEMA11, 17, 23 and 34

Stepper motor - connector & encoder

Stepper motor drylin E with connector and encoder
  • High machine reliability
  • Exact test of the linear motion
  • Installation sizes NEMA 11, 17, 23 and 34
  • With metric connector & encoder

What is a motor control system and how do I know which one I need?

motor control

Matching cables

motor for cables

How are you powering your system?

power supply

Other stepper motor options and accessories

Stepper motor with IP65 protection class

Motor drives
  • Installation size: NEMA23
  • Protection class motor housing: IP65
  • With connector or connector & encoder
  • IP65 protection class

Stepper motor with IP68 protection against water

drylin motor
  • Installation size: NEMA 23
  • Protection class motor housing: IP68 (10m)
  • Motor connection: terminal box
  • Waterproof

Stepper motor with stranded wires, vacuum

couplings
  • Installation size: NEMA 23
  • Protection class motor housing: IP00 (vacuum)
  • Motor connection: stranded wires
  • Vacuum

Contact us

Contact details

Opening hours