Change Language :

The compact solution for cable routing on slewing jib cranes up to 10 metres travel. With the new adhesive version, even more cost-effective and super easy to mount securely without drilling. Super-fast and easy installation with adhesive pads and mounting template.
The cable guidance system guidelok swing GLO.S from igus® enables the safe movement of cranes in Talke Plastic's injection moulding production. Contract manufacturing is highly customised, so the tools required must be replaced regularly depending on the project. In injection moulding production at the Thuringian specialist Talke Plastic, this is done using crane systems under the ceiling. To ensure that the travelling movement of the cranes runs safely and that no one is injured, the company decided to install the guidelok swing GLO.S cable routing system from igus®. The solution is impressive, not least due to the innovative, very simple attachment of the guidance using adhesive technology.
| Part No. | Designation | inner width e-chain® [mm] | inner height e-chain® [mm] | Bend radii |
|---|---|---|---|---|
| GLO.S.E2i.21.025.4.G | Fixed end module / static support | 25 | 21 | 038, 048, 075, 100, 125, 145 |
| GLO.S.E2i.21.025.1.G.L | Upper run rocker, support left | 25 | 21 | 038, 048, 075, 100, 125, 145 |
| GLO.S.E2i.21.025.1.G.R | Upper run rocker, support right | 25 | 21 | 038, 048, 075, 100, 125, 145 |

Inner width increased by 13 mm compared to the GLO.S.E2i.21.025, allowing more cable to be routed in the application

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h