Hybrid energy chains YRA

Easy to upgrade: YE energy chains now swarf-resistant with aluminium lids

igus YRA.56 conveyor with modular support plates and a protective cover.

Tech up

Cost down

Proof

Sustainability

More information on hybrid energy chains YE

  • Almost 50% lighter than comparable steel chains
  • YE.42: 91% more unsupported length compared to the E4.42 series
  • YE.56: 61% more unsupported length compared to the E4.56 series
  • YEHD.112: 68% more unsupported length compared to the E4.112 series

Contact us

Contact details

Opening hours