Snapchain 2.0

Simple and inexpensive safe guidance

Tech up

Cost down

Proof

Sustainability

Product range

Part No. Chain link height [mm]Pitch [mm]Bend radius [mm]Usable cable tie width [mm]
TZE.14.R.02533028, 038, 048, 075, 100, 1253.6
TZE.26.R.0 5060063, 075, 100, 125, 150, 2004.8

Step 1

Step 2

Step 3

Discontinued model

igus cable holder for the energy chain, with straight and curved cable routes.
  • Quickly assemble cable bundles in a bundle
  • Loops can be adjusted and changed at any time
  • Well suited for short lengths, ideal 5 - 10 chain link
  • Favourable alternative to complex cable shears
  • TE version openable along the outer radius - TZ version can be opened in the inner radius
  • Attractive design
  • Bendable in 1 or 2 directions (reverse bend radius)
  • Available in 2 sizes
  • For higher filling weights
  • When easy filling with connector is required
e-chain configurator

e-chain configurator

Energy chain Wiki

Energy chains wiki

readychain with a guarantee notice of up to 4 years.

Energy chain guarantee

igus e-chain systems brochure cover showing several cable chains and energy chain components.

Energy chain brochure

Contact us

Contact details

Opening hours