Change Language :
Part Description
Part No..
installation set with crossbar for a fixed width consisting of
9GL.64.50.450.XX
2 x guide bracket + 1 x crossbar
(XX = width index of the crossbar)
Set of guide rails (left and right)
9GL.64.30.2000
in the specified length (standard: 2000 mm)
Feed module that guides the upper run of the e-chain down®, 2000 mm
9GL.64.80.Serie.450.XX
Only for series 2700R and 3500R rollers e-chain® with centre-fixed
(XX = width index of the crossbar)
Add the width index XX shown in the table on the right to the part no..
Example: 9GL.64.50.450.05

Principle of end-fixed is recommended for all e-chain® in connection with guidelite

Principle of centre-fixed only for rollers e-chain® Series 2700R and Series 3500R.
Please use the power supply module, 9GL.64.80. Series.450.XX which leads down the upper run of the e-chain®
Part Description
Part No..
installation set with C-profile consisting of
9GL.64.50.LLL
consisting of 2 x guide brackets + 1 x C-profile + M8 screw sets
(LLL = length of C-profile)
Set of guide rails (right and left)
9GL.64.30.2000
in the specified length (standard: 2000 mm)
Feed module which guides the upper run of the e-chain down®, 2000 mm,
9GL.64.80.series.LLL
Only for series 2700R and 3500R rollers e-chain® with centre-fixed
(LLL = length C-profile)
Add the length of the C-profile LLL specified in the table on the right to the part no..
Example: 9GL.64.50.175

Principle of end-fixed is recommended for all e-chain® in connection with guidelite

Principle of centre-fixed only for rollers e-chain® Series 2700R and Series 3500R.
Please use the power supply module, 9GL.64.80. Series.LLL which leads down the upper run of the e-chain®
The guidelite plus guide system is a guide trough enclosed on both sides and made entirely of plastic components. The guidelite plus has more guidance stability than the standard guidelite and is made of chemically-resistant EG material. The trough consists of 500 mm trough parts which have a fixed hook or a loose slide-in connection on each side. As a result, the required support distance can be maintained at one metre, and on the other hand the loose connection allows the trough to work in the case of temperature fluctuations. It also allows an easy replacement of individual segments. The feed module is one metre long and has a screw connection for the plastic metal mounting bracket of the chain and reworked glide bars for the correct transition of the upper run of chain on glide bar.
The guidelite plus guide system consists entirely of plastic components and is a guide trough that is closed on both sides. The guidelite plus is made of chemical-resistant EG material and provides stable guidance.
Typical applications: galvanization, fertilizer production and transport, long travels at low speed
Wiegel Verwaltung GmbH & Co KG Energy chain and plastic trough made of chemical-resistant plastic from igus® have been successfully in use for years

A example order for a 30 m travel with a E4.42.137.150.0.EG+ looks as follows:
The connecting bars are already included in the fixed end module and do not have to be ordered separately.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h