triflex® RSP: Regulate the retraction force pneumatically and prevent loop formation on robots

  • Pneumatic retraction with adjustable pull-back force
  • Constant linear force ensures the RSP moves in sync with the robot
  • Available for chain sizes from 60 mm to 125 mm

RSP | The most powerful retraction system

Comparison chart of the RSE, RS and RSP retraction systems.
  • Safely guides larger energy chain systems up to Ø 125 mm
  • Adjustable retraction force via a pressure control valve
  • Virtually constant force throughout the entire stroke, even with heavily filled systems
  • End-position monitoring helps prevent major damage in the event of a fault
  • Higher retraction forces than the RS system
  • Adapter brackets enable installation on a wide range of robot types and manufacturers
  • Typical applications: axes 3-6 on industrial robots
  • Low energy consumption thanks to an integrated compressed-air reservoir

What a retraction system looks like

triflex and RSP retraction system with numbered components and assembly examples
triflex and RSP retraction system with numbered components and assembly examples

Compatible with triflex® RSP

igus Triflex E6 cable carrier in a loop and laid straight, cut out.

triflex® TRE

  • Most common and versatile style
  • Easy to fill - fast cable installation, removal and replacement
  • High torsion resistance for multi-axis movements
  • Reduces time to change cables by 75%
  • Two chambers for cable separation
Robot dress pack triflex TRC

triflex® TRC

  • Fully enclosed design for maximum cable protection
  • Protects against dirt, swarf and external influences
  • Defined bend radius helps protect cables from excessive bending
  • Available in ESD versions for electrostatically sensitive applications
igus Triflex chain laid horizontally with a looped section standing upright.

triflex® TRCF

  • Closed design with snap-lock mechanism for fast opening and easy assembly/disassembly
  • Protects cables and hoses from external influences
  • Available with special bend radii for laser welding
  • Three chambers for cable separation
  • For robotic applications and harsh environments

Adjustment unit for triflex with two perforated metal profiles

Universal adjustment unit for RS and RSP retraction systems

  • Wide adjustment range of ± 250 mm
  • Can be combined with the igus® adapter brackets
  • Facilitates alignment even in cramped robot cells
  • Weight: 5.0 kg

Dimensions

triflex adjustment unit with dimensions 520, 490, 380 and 0 ±250 mm
Dimensioned technical drawing of a triflex adjustment unit, 133 mm wide and 70 mm high

Frequently asked questions

Contact us

Contact details

Opening hours