Protectors and protective covers for triflex® R

Protected in extreme applications

Protector with quick-lock fastener

  • Quick and easy to install
  • No additional screws
  • Can be opened with a screwdriver
  • For triflex® R types TRC, TRE and TRL

Information on the protector with quick-release mechanism

Part No.Width indexOuter diameterWidth
TR.40.30405527
TR.50.30406934
TR.60.30608040
TR.65.30608844
TR.70.307010250
TR.85.308511859
TR.100.3010013367

Bolted protector

Quick-release protector
  • Connected with screws
  • Dampening
  • Slides effortlessly over edges
  • Can be freely positioned on two consecutive chain links

Information on the screwed protector

Part No.Width indexOuter diameterWidth
TR.40.10405527
TR.50.10506934
TR.60.10608040
TR.65.10658844
TR.70.107010250
TR.85.108511859
TR.85.240.108512063
TR.100.1010013367
TR.125.1012517082

Protective jackets

triflex® R standard protective jacket

Standard

  • Base support: fabric
  • Coating: plastic
  • Easy to change thanks to hook-and-loop fastener on the longitudinal side
  • Elastic sealing
  • Silicone-free
  • Standard lengths available from stock
  • For applications with varnish,
    paints, sealants, glues etc.
  1. Available upon request. Please contact us regarding delivery times.
ø index: Part No. XX = jacket lengthStandard lengths [mm]
40.TR.40.14.XX500 1000 1500 2000
50.TR.50.14.XX1)500 1000 1500 2000
60.TR.60.14.XX500 1000 1500 2000
65.TR.65.14.XX1)500 1000 1500 2000
70.TR.70.14.XX500 1000 1500 2000
85.TR.85.14.XX500 1000 1500 2000
100.TR.100.14.XX500 1000 1500 2000
125.TR.125.14.XX500 1000 1500 2000
triflex® R heat protection jacket

Heat protection jacket

  • Made from heat- and abrasion-resistant Kevlar fabric
  • Protection against sweat and metal spatter, withstands short-term temperatures of up to +540°C
  • High abrasion resistance
  • Very tight seal
  • For tough environments
  • Easy to change or retrofit with zip fastener
  • Hook-and-loop straps at the beginning and end
  • Sturdy (thick) design
  • Silicone-free
  • Standard lengths available from stock
  1. Available upon request. Please contact us regarding delivery times.
ø index: Part No. XX = jacket lengthStandard lengths [mm]
40.TR.40.18.XX500 1000 1500 2000
50.TR.50.18.XX1)500 1000 1500 2000
60.TR.60.18.XX500 1000 1500 2000
65.TR.65.18.XX1)500 1000 1500 2000
70.TR.70.18.XX500 1000 1500 2000
85.TR.85.18.XX500 1000 1500 2000
100.TR.100.18.XX500 1000 1500 2000
125.TR.125.18.XX500 1000 1500 2000
triflex® R abrasion protection jacket

Abrasion-resistant protective jackets

  • Extremely high abrasion resistance
  • Black leather
  • For operating temperatures from -40 to +100°C
  • Very flexible
  • Easy to change or retrofit
  • Silicone-free
  • Standard lengths available from stock
  1. Available upon request. Please contact us regarding delivery times.
ø index: Part No. XX = jacket lengthStandard lengths [mm]
40.TR.40.19.XX500 1000 1500 2000
50.TR.50.19.XX1)500 1000 1500 2000
60.TR.60.19.XX500 1000 1500 2000
65.TR.65.19.XX1)500 1000 1500 2000
70.TR.70.19.XX500 1000 1500 2000
85.TR.85.19.XX500 1000 1500 2000
100.TR.100.19.XX500 1000 1500 2000
125.TR.125.19.XX500 1000 1500 2000

Contact us

Contact details

Opening hours