Change Language :
The triflex® series was developed to guide cables safely during three-dimensional movement. In this case, the flexibility of a hose has been combined with the stability of an e-chain® with a fixed radius. The unique modular programme enables very complex movements. For example: combination of uniaxial, biaxial and triaxial moving chain links in an e-chain®.
One or two directions of movement, closed type
One or two directions of movement, to open
Three directions of movement, closed type
Three directions of movement, to open
This modular, robust, joint system is suitable for:
3-axis movements for all types of machines
For dirty environments
High tensile strength
Where rectangular shapes are required
Completely enclosed - reliable protection against dirt and chips
Combination of different bend radius and axis
Connection and disconnection possible at any chain link
Flanged connection elements or mounting brackets, galvanised steel
Series 352 and 353 can be opened
Combination of series 353/333 possible
Typical industries and applications
Machine tools
Robots
Material handling
Plastics industry
Construction machinery
Vehicle manufacturing
Medical equipment

IF Design Award for triflex®-Design
Torsional movements possible

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h