Change Language :

Reduce installation time and costs - increase service life!
With the Twister trough type 01, the previously time-consuming adjustment work is significantly decreased from 6 to 2 hours. As its construction consists almost entirely of plastic, it can help prolong the service life of your system while minimising noise. Available for all twisterchain models from the new and previous product range.
| AR [mm] | X2 [mm] | X1 [mm] | depending on Bi [mm] | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TC32 | 480 | 87.5 | 100 | 108 | 125 | 137.5 | 150 | ||||||||
| 400 | 480 | 270 | 250 | 250 | 220 | 210 | 200 | ||||||||
| 500 | 580 | - | 350 | 350 | 320 | 310 | 300 | ||||||||
| 600 | 680 | - | - | 450 | 420 | 410 | 400 | ||||||||
| TC42 | 87.5 | 100 | 108 | 125 | 137.5 | 150 | 162.5 | 168 | 175 | 187.5 | 200 | ||||
| 400 | 480 | 270 | 250 | 250 | 220 | 210 | 200 | 190 | 190 | 180 | - | - | |||
| 500 | 580 | - | 250 | 250 | 220 | 210 | 200 | 190 | 190 | 180 | 180 | 150 | |||
| 600 | 680 | - | - | 250 | 220 | 210 | 200 | 190 | 190 | 180 | 180 | 150 | |||
| TC56 | - | - | 125 | 137.5 | 150 | 162.5 | - | 175 | 187 | 200 | |||||
| 650 | 730 | - | - | - | 470 | 460 | 450 | 440 | - | 430 | 420 | 400 | |||
| 750 | 830 | - | - | - | - | 460 | 450 | 440 | - | 430 | 420 | 400 | |||
| 850 | 930 | - | - | - | - | - | 450 | 440 | - | 430 | 420 | 400 | |||
| 2808 | 50 | 68 | 75 | 87.5 | 100 | 108 | 125 | 137.5 | 150 | ||||||
| 400 | 480 | 290 | 280 | 270 | 270 | 250 | 250 | 220 | 210 | 200 | |||||
| 500 | 580 | 390 | 380 | 370 | 370 | 350 | 350 | 320 | 310 | 300 | |||||
| 600 | 680 | 490 | 480 | 470 | 470 | 450 | 450 | 420 | 410 | 400 | |||||
| 3808 | 50 | 68 | 75 | 87.5 | 100 | 108 | 125 | 137.5 | 150 | 162.5 | 168 | 175 | 187.5 | 200 | |
| 400 | 480 | 290 | 280 | 270 | 270 | 250 | 250 | 220 | 210 | 200 | 190 | 190 | 180 | 180 | 150 |
| 500 | 580 | 390 | 380 | 370 | 370 | 350 | 350 | 320 | 310 | 300 | 290 | 290 | 280 | 280 | 250 |
| 600 | 680 | 490 | 480 | 470 | 470 | 450 | 450 | 420 | 410 | 400 | 390 | 390 | 380 | 380 | 350 |
| 4008 | 50 | 65 | 75 | 100 | 112 | 125 | 137.5 | 150 | 162.5 | 175 | 187.5 | 200 | |||
| 650 | 730 | 540 | 530 | 520 | 500 | 490 | 470 | 460 | 450 | 440 | 430 | 420 | 400 | ||
| 750 | 830 | 640 | 630 | 620 | 600 | 590 | 570 | 560 | 550 | 540 | 530 | 520 | 500 |
HF depending on bend radius of twisterchain guide trough
| R [mm] | 100 | 125 | 150 | 175 | 200 | 250 | 300 | 400 |
|---|---|---|---|---|---|---|---|---|
| Series | HF Installation height [mm] | |||||||
| TC32 | 370 | 420 | 470 | 520 | 570 | 670 | - | - |
| TC42 | 380 | 430 | 480 | 530 | 580 | 680 | - | - |
| TC56 | - | - | 500 | - | 600 | 700 | 800 | 1000 |
| 2808 | 370 | 420 | 470 | 520 | 570 | 670 | - | - |
| 3808 | 380 | 430 | 480 | 530 | 580 | 680 | - | - |
| 4808 | - | - | 500 | - | 600 | 700 | 800 | 1000 |

Rotation angle | W1 and Wtotal
| Wges. Rotation angle of system [°] | W1Angle of lower run [°] |
|---|---|
| 90° | 45° |
| 180° | 90° |
| 270° | 135° |
| 360° | 180° |
W2 angle of upper run trough [°] twisterchain guide trough
| AR | Series | R [mm] | 100 | 125 | 150 | 175 | 200 | 250 | 300 | 400 |
|---|---|---|---|---|---|---|---|---|---|---|
| [mm] | W2 Rotation angle[°] | |||||||||
| 400 | TC32/TC42/2808/3808 | 90° | 90° | 90° | 90° | 90° | 90° | 90° | 90° | |
| 500 | TC32/TC42/2808/3808 | 90° | 90° | 90° | 90° | 90° | 90° | 90° | 90° | |
| 600 | TC32/TC42/2808/3808 | 135° | 135° | 135° | 135° | 90° | 90° | 90° | 90° | |
| 650 | TC56/4008/TC42 | 135° | 135° | 135° | 135° | 90° | 90° | 90° | 90° | |
| 750 | TC56/4008/TC42 | 135° | 135° | 135° | 135° | 135° | 135° | 90° | 90° | |
| 850 | TC56/4008/TC42 | 135° | 135° | 135° | 135° | 135° | 135° | 135° | 135° |

AR = outer radius of chain
IR = inner radius of chain
R = bend radius of chain
X1 = inner machine limit
X2 = outer machine limit
HF = total height of trough
W1 = angle of upper run trough
W2 = angle of lower run trough
Wtotal = rotation angle of the system

Order example for a twisterchain guide trough
R - bend radius, add the corresponding value
Bi - inner width, add the corresponding value
Outer radius
Rotation angle of the application (90°, 180°, 270°, 360°)
Trough design
Guide trough - selected series
Further order examples
Part No. 94008.31.180.600/06.250
Part No. 94008.30.180.600/06.250
Part No. 94008.32.180.600/06.250
| Part No. Series | Outer radius AR [mm] | Rotation angle from-to α [°] | Part No. Complete trough | Part No. Upper/lower run trough | Part No. Lower run trough |
|---|---|---|---|---|---|
| TC32/TC42/2808/3808 | 400 | 0 - 90° | 9XXX.31.90.400/Bi.R | 9XXX.32.90.400/Bi.R | 9XXX.30.90.400/Bi.R |
| 90° - 180° | 9XXX.31.180.400/Bi.R | 9XXX.32.180.400/Bi.R | 9XXX.30.180.400/Bi.R | ||
| 180° - 270° | 9XXX.31.270.400/Bi.R | 9XXX.32.270.400/Bi.R | 9XXX.30.270.400/Bi.R | ||
| 270° - 360° | 9XXX.31.360.400/Bi.R | 9XXX.32.360.400/Bi.R | 9XXX.30.360.400/Bi.R | ||
| 500 | 0 - 90° | 9XXX.31.90.500/Bi.R | 9XXX.32.90.500/Bi.R | 9XXX.30.90.500/Bi.R | |
| 90° - 180° | 9XXX.31.180.500/Bi.R | 9XXX.32.180.500/Bi.R | 9XXX.30.180.500/Bi.R | ||
| 180° - 270° | 9XXX.31.270.500/Bi.R | 9XXX.32.270.500/Bi.R | 9XXX.30.270.500/Bi.R | ||
| 270° - 360° | 9XXX.31.360.500/Bi.R | 9XXX.32.360.500/Bi.R | 9XXX.30.360.500/Bi.R | ||
| 600 | 0 - 90° | 9XXX.31.90.600/Bi.R | 9XXX.32.90.600/Bi.R | 9XXX.30.90.600/Bi.R | |
| 90° - 180° | 9XXX.31.180.600/Bi.R | 9XXX.32.180.600/Bi.R | 9XXX.30.180.600/Bi.R | ||
| 180° - 270° | 9XXX.31.270.600/Bi.R | 9XXX.32.270.600/Bi.R | 9XXX.30.270.600/Bi.R | ||
| 270° - 360° | 9XXX.31.360.600/Bi.R | 9XXX.32.360.600/Bi.R | 9XXX.30.360.600/Bi.R | ||
| TC56 /4008 | 650 | 0 - 90° | 9XXX.31.90.650/Bi.R | 9XXX.32.90.650/Bi.R | 9XXX.30.90.650/Bi.R |
| 90° - 180° | 9XXX.31.180.650/Bi.R | 9XXX.32.180.650/Bi.R | 9XXX.30.180.650/Bi.R | ||
| 180° - 270° | 9XXX.31.270.650/Bi.R | 9XXX.32.270.650/Bi.R | 9XXX.30.270.650/Bi.R | ||
| 270° - 360° | 9XXX.31.360.650/Bi.R | 9XXX.32.360.650/Bi.R | 9XXX.30.360.650/Bi.R | ||
| 750 | 0 - 90° | 9XXX.31.90.750/Bi.R | 9XXX.32.90.750/Bi.R | 9XXX.30.90.750/Bi.R | |
| 90° - 180° | 9XXX.31.180.750/Bi.R | 9XXX.32.180.750/Bi.R | 9XXX.30.180.750/Bi.R | ||
| 180° - 270° | 9XXX.31.270.750/Bi.R | 9XXX.32.270.750/Bi.R | 9XXX.30.270.750/Bi.R | ||
| 270° - 360° | 9XXX.31.360.750/Bi.R | 9XXX.32.360.750/Bi.R | 9XXX.30.360.750/Bi.R | ||
| 850 | 0 - 90° | 9XXX.31.90.850/Bi.R | 9XXX.32.90.850/Bi.R | 9XXX.30.90.850/Bi.R | |
| 90° - 180° | 9XXX.31.180.850/Bi.R | 9XXX.32.180.850/Bi.R | 9XXX.30.180.850/Bi.R | ||
| 180° - 270° | 9XXX.31.270.850/Bi.R | 9XXX.32.270.850/Bi.R | 9XXX.30.270.850/Bi.R | ||
| 270° - 360° | 9XXX.31.360.850/Bi.R | 9XXX.32.360.850/Bi.R | 9XXX.30.360.850/Bi.R |

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h