Change Language :

The chainflex® guarantee assumes the operating conditions are applicable for the respective cable group. These conditions consist of parameters such as;
Your guarantee will cover up to 4 years or ten million double strokes (for cables of the chainflex® 800 family, up to five million double strokes, and for high-end-type cables, up to 40 million double strokes), whichever comes first. The number of double strokes covered by the guarantee depends on the type of installation and the cable quality. These factors are described in the current catalogue, the data sheets and the service life calculator.
| Double strokes* | 5 million | 7.5 million | 10 million |
|---|---|---|---|
| Temperature from/to [°C] | Minimum bend radius [Faktor x d] | Minimum bend radius [Faktor x d] | Minimum bend radius [Faktor x d] |
| -35°C/-15°C | 6.8 | 7.5 | 8.5 |
| -25/+90 | 5 | 6 | 7 |
| +90/+100 | 6.8 | 7.5 | 8.5 |
* Higher number of double strokes? Calculate service life online
In this chart, you can find the technical parameters of the chainflex® CF9 control cable. If the cable is operated in accordance with the operating conditions, a guaranteed service life of 5, 7.5 or 10 million double strokes is applicable depending on the application. The service life itself can even be significantly higher.
In your application, you use a cable with a diameter of 12mm in an energy chain with a radius of 100mm. This results in a bending factor of 8.3 (100mm/12mm). To receive a statement regarding the durability, you require the information from the technical framework conditions (temperature and number of double strokes). With an assumed temperature range of -25/+90°C) with 8xd, the effective bending factor is above the minimum limit of 7. 10 million double strokes are guaranteed! With higher or lower temperature, the necessary factor for this guarantee level would be 8.5. This means that the number of guaranteed double strokes is reduced to 7.5 million.
These statements provide reliability and planning safety for your entire plant

UL Verified: igus® Chainflex® Cables Achieve Industry First
igus® is the first German company to receive UL verification for its 4-year Chainflex® cable guarantee and service life calculator, validated through 2 billion test cycles annually. This recognition by Underwriters Laboratories (UL) confirms the reliability of igus®' claims—making it the first European company with a UL-verified marketing statement.
Now, every Chainflex® cable shipped globally will carry the UL marketing label (B129699), ensuring traceability and trust.
Out of over 1,350 cable types, 1,044 have classic UL approval, streamlining system exports to the U.S. The dual benefit of UL approval and UL marketing verification enhances international reliability and planning security.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h