Change Language :

chainflex® CF33.UL - Unique UL-listed flexible motor supply cable for use in the e-chain® and the cable tray.
The CF33.UL is UL-listed and is therefore the first motor cable of its kind for permanent-motion use in the energy chain and for the cable tray. The advantage for the customer is that the cable can simply be routed further along the cable tray/track after the energy chain, without any connection point between the chain and cable tray. This motor cable also adds a shielded PVCmotor cable to the chainflex® portfolio.
| Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm] | Copper index [kg/km] | Weight [kg/km] |
|---|---|---|---|---|
| CF33.UL.15.04 | (4G1.5)C | 12.5 | 99 | 214 |
| CF33.UL.25.04 | (4G2.5)C | 14.0 | 144 | 279 |
| CF33.UL.40.04 | (4G4.0)C | 16.5 | 211 | 391 |
| CF33.UL.60.04 | (4G6.0)C | 20.0 | 320 | 605 |
| CF33.UL.100.04 | (4G10)C | 24.0 | 500 | 870 |
| CF33.UL.160.04 | (4G16)C | 28.0 | 781 | 1276 |
| CF33.UL.250.04 | (4G25)C | 32.0 | 1173 | 1783 |

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h