Change Language :
| Trial number: 5006a | Service life: 41 million strokes |
|---|---|
| Cable type: data cable CFBUS.052 (Ethernet cable) | bend radius: 100 mm (factor 9.8 x d) |
| Cable type: bus cable |

The aim of the test was to determine the service life of the chainflex® bus cable in a radius of 100 mm with a travel of up to 7 metres. The requirement for this Ethernet cable is to ensure reliable data transmission over the longest possible service life despite constant movement.
The quality requirement in combination with a small bend radius is particularly prevalent in industrial machines and applications that have to process a large amount of data. In addition, small installation spaces are often a major challenge for the longevity of the cable.
The service life of the cable was tested in our test laboratory. The cable was mounted in an energy chain with a radius of 100 mm and with a strain relief on both ends of the e-chain® and the stress in the machine was simulated and tested by permanent movement so that an exact evaluation for real use can be given.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h