Bulk handling and mining technology

Robust igus® polymers for bulk material handling and mining

Suitable products for equipment in bulk handling

Series P4.1 e-chains

e-chain® P4.1

  • Travel lengths of 800 m and more are possible
  • High fill weight of up to 30 kg/m
  • Speeds of up to 10 m/s possible
  • Longer service life due to maintenance-free tribo-polymer plain bearings
e-chains® series 4040RHD/5050RHD

e-chain® 4040RHD/5050RHD

  • Travel lengths of 1000 m and more are possible
  • Cable loads of up to 50 kg/m are possible
  • Speeds of up to 6 m/s possible
  • Various roller types for optimum application adaption
i.Sense EC.P system

24/7 condition monitoring

  • Continuous push/pull force measured by a special sensor
  • If the force is exceeded, report if necessary and shutdown the system to prevent damage.
  • Reduces downtime
Energy supply systems ready for connection

Readychain systems

  • Procurement optimisation: one system, one part number
  • Save time: 95% less harnessing time
  • Reduce assembly time: less machine downtime
Steel guide trough

Steel guide trough

  • For long travels
  • Very tough and reliable
  • For extreme loads
  • Custom lengths available
Rotating energy supply

Rotating energy supplies

  • Rotation angle of 540° (on one level)
  • Rotation angles of 900° is possible with MRM version
  • Rotation speed of up to 360°/s
Motor cable CFCRANE

Motor cable CFCRANE

  • For maximum voltages and outputs
  • Flame-retardant
  • UV resistance
  • Oil resistance
CFLG.LB fibre optic cable

CFLG.LB fibre optic cable

  • For heaviest-duty applications with 5 x d
  • Gliding application (horizontal) of 400 m
  • UV-resistant
  • TPE outer jacket
Pneumatic hose

Pneumatic hoses

  • Abrasion-resistant
  • Oil-resistant
  • Coolant-resistant
  • Halogen-free

Bulk handling and mining success stories

e-chain system for bulk goods technology in India

World record with 670m

Conveyor system in aluminium oxide production outdoor storage

Energy chains in aluminium oxide production outdoor storage

e-chain system in Tušimice lignite power plant

Lignite excavator

Ship unloader

Ship unloader

Contact us

Contact details

Opening hours