Change Language :
Thermocouple cables are used whenever a temperature must be measured constantly and, above all, accurately using a thermocouple, like with injection moulding. In this environment, it is essential for the ovens to have a certain constant temperature. The cable must be suitable for the materials of the respective thermocouple to function properly. It is therefore not necessarily based on a copper cable.
If these circumstances are combined with aspects such as a high or low outside temperature and movement, special cables are required. This is precisely where CFTHERMO provides a safe and durable solution.


Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h