CAN bus cable for moving applications

CAN bus cable with multilayer construction in front of blurred work platforms.

What is a CAN bus cable?

50% off surplus cable stock

50% off offer over colourful cable ends on an orange background.

Shop CAN bus cable types

CANbus cable with braided twisted pairs and purple igus outer sheath.

chainflex® bus cable CFBUS.LB

  • Requirements: Extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
CANbus cable with exposed twisted pairs in red and green.

chainflex® bus cable CF888

  • Requirements: For flexing applications
  • Outer jacket: PVC
  • Overall shield
Five cable ends with exposed coloured conductors on insulated cores.

Shop all CAN cables


Reliable CAN bus cables for energy chain applications

Wide range of options

  • Designed for dynamic applications
  • Consistent quality across all ranges
  • Up to 10 million double strokes
  • Backed by a 4 year guarantee

Optimised transmission lengths

  • Fixed installation: Up to 500m at 125Kbps
  • Flexible, moving applications: Up to 50m, depending on speed and conditions

CAN bus cable in the test lab of igus

Several cable carriers with coloured cables in a test setup.

CAN bus cable application in harvesting technology

Three control panels on a green machine with cables and connections.

Are you looking for an chain for your cable?

.....or do you require a fully harnessed version?

Contact us

Contact details

Opening hours