PROFINET cables for movement

PROFINET cable with a shielded jacket in an industrial facility.

What are PROFINET cables?

Examples of PROFINET cables

PROFINET cable with green outer jacket and exposed twisted-pair conductors.

chainflex® bus cable CFBUS

  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
chainflex® bus cable CFROBOT8 profinet cables

chainflex® bus cable CFROBOT8

  • Coolant resistant
  • Notch-resistant
  • Flame retardant
Five cable ends with exposed coloured conductors on insulated cores.

Browse all cables

Which cable is suited for your Ethernet application?

PROFINET cable with exposed conductor structure and shielding.

chainflex® Cables for Fieldbus Systems

  • Compatible with PROFINET, PROFIBUS, and other fieldbus systems
  • Designed for dynamic applications in energy chains
  • Backed by a 36-month functional guarantee and tested for up to 10 million double strokes

Flexible & Ready-to-Use Solutions

PROFINET cable applications

The cable carrier guides cables and hoses on a machine component.
Multi-axis robot with cables and hoses on an industrial gripper arm.
Small drive motor with connector and attached cable.
Virtual 3D view of a Telegärtner site with buildings and infrastructure.

Are you looking for an chain for your cable?

.....or do you require a fully harnessed version?

Contact us

Contact details

Opening hours