Cables in radioactive environments

Requirements, materials and resistance

What is radioactive radiation?

  • Alpha radiation
  • Beta radiation
  • Gamma radiation
  • Gray (Gy) – physical dose
  • Sievert (Sv) – biological effect
  • Rad (Rd) – obsolete unit
CT scanner with an open circular opening in a white room.

Requirements for cables in radioactive areas

  • High radiation resistance
  • Defined, long service life
  • Mechanical stability despite radiation exposure
  • Minimising maintenance intervals

How does radiation affect cables and plastic?


Typical effects:
  • Break-up of molecular chains
  • Material hardening
  • Embrittlement
  • Pore formation
  • Crack formation up to jacket damage

Basic rule:

Comparing radiation-resistant cable materials

MaterialRadiation resistanceSuitability
PVCapprox. 10 MradLow
TPEapprox. 15 MradRestricted
PURapprox. 100 MradVery high

Why PUR is the best choice

  • long molecular chains
  • high mechanical stability
  • excellent radiation resistance
  • low embrittlement
  • Nuclear power stations
  • Radiation laboratories

Service life and design of cables

  • Radiation dose (Gy/Mrad)
  • Exposure period
  • Ambient temperature
  • Mechanical load (e.g. in energy chains)
  • Combinations with chemicals or moisture

Practical tip: How to choose the right cable

  1. Define maximum radiation dose
  2. Set service life
  3. Check mechanical requirements (e.g. movement)
  4. Select appropriate jacket material (ideally: PUR)
  5. Select core insulation specifically
  6. Take manufacturer tests and test results into account
Brochure mock-up with “10 tips” for cable selection and two open white paper pages.