Change Language :

One ready-to -connect connector module instead of many individual connectors
The Module Connect is a new kind of plug-in connector for the connection of electric cables, fibre-optic cables and pneumatic hoses. It is characterised by a space-saving, low-profile housing and can be used wherever a large number of cables have to be connected in an installation space as small as possible.
This is a joint development of igus & HARTING, which makes use of the highly customisable Han-Modular plug-in connector by HARTING. All parts in the form of used modules, articulated frames and housings can be combined with each other as desired on a modular basis and be ordered for cable harnessing at igus as readycable. Back in 2018, igus gave the green light for the first sample projects.

Hard rectangular connectors made easy: automated igus readycable cable harnessing of durable chainflex cables with the very robust HARTING industrial plug-in connectors.
Whether harnessed control cables within 24 hours from stock or individually tailored solutions from batch size 1 - the thoroughly tested chainflex cable quality combined with the HARTING types of connector Han 3A, 6B, 10B, 16B and 24B as a ready-to-connect readycable solution for industrial applications, helps save costs for time-consuming cable harnessing of the individual plug-in connectors and guarantees reliable and durable components.

More industrial plug-in connectors
High-performance plug-in connectors, signal plug-in connectors and several thousand connector components – high level of availability.

Ready-to-connect drive cables
Offering around 4,600 harnessed motor, servo, signal and encoder cables, igus® is the world's No.1 when it comes to harnessed cables.

Cables sold by the metre
chainflex® cables meets all requirements for electromagnetic compatibility as well as the standards and guidelines such as UL, CSA, EAC and much more.

Ready-to-install energy supply systems
Harnessed energy supply systems from a single source: save up to 80% of process costs with our igus readychain offers.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h