Industrial connectors – the extensive range of connectors from igus®

  • High level of availability
  • 100% tested and with warranty
  • Useful tools such as for crimping
  • Can also be harnessed with cables
  • Quantities from 1 to high volume production
harnessed readychain

Find your industrial connector in the online shop

Intercontec signal and connector

industrial connector intercontec
  • Series A/623 signal connector, M23 standard 9 to 19 poles
  • High-performance B 923, C 940, D 958 series connectors
  • Series 615/915 (including installation instructions)
  • Series M17 617/917

FCT SUB-D

FCT SUB-D signal connector
  • SUB-D standard 9 to 44-pole
  • Standard and angular connectors
  • Standard 9, 15 and 25 pole
  • High density 15, 26 and 44 pole
  • Housing made of cast zinc, nickel plated
  • Insulation insert glass fibre reinforced polyester
  • Contacts copper alloy, flash gold-plated

Yamaichi Y-CONKIT

Yamaichi Y-CONKIT
  • Housing PA66, cast zinc and PBT, UL94V-0
  • Housing cast zinc
  • Plastic housing PBT, UL94v-0
  • Temperature range -20 °C to +120 °C
  • 2.1 A (70 °C), power contacts
  • 1,000 insertion cycles
  • Crimp tool and stripping tool available

HARTING connector sets

harting industrial connectors
  • With pin or socket insert
  • HAN 6B
  • HAN 16 B
  • HAN 10B
  • HAN 24B
  • Straight cable entry
  • Side cable entry

Hummel cable glands

Hummel cable
  • HSK-K, HSK-M, HSK-M-EMV, HSK-M-EMV-D
  • Counter nut
  • In PA according to UL 94 or nickel-plated brass
  • Form seal NBR / PA
  • Degree of protection IP68 - 10 bar / IP 69K in the given clamping area
  • Continuous operating temperature -40°C - +100°C

Tools & accessories

Crimping tools, pneumatic crimp tools, battery crimp tools, positioning inserts
  • Various hand crimping tools
  • Intercontec Serie C pneumatic crimp tools
  • Intercontec series S and D battery crimp tool
  • Positioning inserts
  • Crimping inserts
  • ibow® angle adapters
  • 100% tested and with warranty

Connector sets with pin inserts

Harting connectors sets pin inserts

Connector sets with socket inserts

Harting connectors sets

Connector sets Premium (pin + socket)

HARTING connectors set Premium

Order round connectors around the clock

Options from igus for TE Intercontec round connectors

Buy TE Intercontec round connectors individually

Connectors shop shopping cart
Shop TE connectors

Buy TE Intercontec connectors in packaging units

Carton shopping cart
Request packaging unit for round connectors

Directly harnessed to industry standard

readycable shopping cart
Shop readycables

Round connectors with cable in abundance

Do you know the code for harnessing? So does the finder!

Find harnessed cables and calculate prices online

Customised grommet for cable gland

Sealing inserts

Flexible production with no minimum order quantity

  • No MOQ
  • Number and size of holes can be customised
  • Milled with smooth edges
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Module Connect - Save time and space with the igus® smart modular connector

Module connect
igus cable harnessing with HARTING

igus® cable harnessing with industrial plug-in connectors by HARTING

Customised connector service packs

  • More than 4,800 connector components from stock
  • Manufacturer-independent, worldwide procurement thanks to the global igus® network
  • Custom part numbers/ labelling possible on each package
  • Price: Benefit from the consolidated volumes of our customers
  • Purchasing: just 1 part number, everything from one source
  • Quality assurance: Only one incoming goods inspection
  • Internal logistics: Only one storage location, fast identification
Single Pair Ethernet IP67
  • Construction machinery
  • Automotive sector
  • Public transport
  • Civil protection
  • Defence technology
  • Medical technology
  • Food industry
  • Event industry
How is the IP code structured

Protection classes IP2X & IP20

Protection class IP55 and upwards

Protection class IP65

All components from a single source

readycable®

cable harnessing

readychain®

energy chains

chainflex®

chainflex

Contact us

Contact details

Opening hours