readychain® Rack

The smarter, faster way to install harnessed energy supply systems.

 readychain® rack

readychain® rack

  • Modular supports and braces for a perfect fit
  • Telescopic: length adjustment possible at any time
  • Snap mechanisms for subsequent attachment of components
  • Easy moving and transport thanks to special travelling units
  • Sustainable use of resources: Reuse of individual components
  • Process costs reduced by up to 50% over the entire process
readychain rack light

readychain® rack light

  • Now even more economical for significantly smaller applications
  • The large readychain rack can be adapted
  • Higher degree of customisation
  • The light version is half the size: 5cm x 5cm
readychain® eco-rack

readychain® eco-rack

readychain® p-rack

readychain® p-rack

  • Custom in 36 hours thanks to 3D printing.
  • Up to 80% lighter than metal racks, easier handling, lower transport costs.
  • Up to 66% faster installation with tool‑free assembly.
  • Sustainable: corn‑starch‑based, robust, fully recyclable materials.
  • Flexible design: unlimited geometries, tailored to any application.
  • Cost‑effective from batch size one; ideal for small or large volumes.

readychain® rack - ready for use quickly

... modular, quick, ready to install

Everything from a single source

Flexible components

Sustainable

Precisely fitting plug and play

Easy transport

Customisable

Applications with readychain® rack

readychain® racks

  • Fast, accurate installation enabled by modular, adjustable designs that fit machines precisely.
  • Lower process and handling costs through simplified setup and efficient workflow.
  • Lightweight, easy-to-handle construction for safer and smoother transport.
  • Tool-free or minimal-effort assembly/disassembly for quick deployment and return.
  • Reusable and sustainable designs that reduce waste and emissions.
  • Optimised transport volume, significantly cutting shipping space and costs.

Minutes instead of days: Complete solution reduces assembly times of machining centres

surplus flexible cable stock

50% off chainflex cables

harnessed cables

readycable®

Cable Carrier

Energy chains

readychain

readychain®

Contact us

Contact details

Opening hours