Change Language :
Intelligent interfaces, configured as required, polarised and harnessed ready for connection
A modular connector is a connector which allows multiple media sources to be connected. Sources such as electrical cables, fiber optic cables and pneumatic hoses. At igus® we have a product called Module Connect which is used wherever several cables need to be plugged into the smallest possible space and is characterized by a space-saving, flat housing. It has been developed as the next level of plug-and-play solutions. It features highly flexible housing that offers multiple inserts covering power, signal, data and pneumatic connections in one module.
With the help of the simple modular principle, an individual connection/disconnection point can be configured as a module from several connector housings. Each housing can be equipped with up to four different plug inserts. The housings can then be joined together, allowing for almost unlimited module variations in individual widths and heights. The modules can be adapted to the filling and geometry of the e-chain® and enable optimal cabling for every machine.
This “plug & play” system is exactly that. An easy way of reducing maintenance, reducing assembly time by up to 80% and is a sustainable product as these can be retrospectively fitted, easily supplementing existing systems. Using modular connectors are also a great way of saving space. They are low profile units so when your machine is limited for space, this a great option. These benefits are why there are so many varied applications and industries that these modular connectors are used.
Applications such as;
With the igus® modular connector, you will not need to wire the connector as this will be pre-terminated by igus® using production drawings which are approved beforehand by the customer.
Module Connect is a simple plug and play system which can be connected onto your application with as little as two screws at each connection point.
Plug in once instead of plugging in lots of plugs individually
One connector module instead of many individual connectors - that's the idea behind Module Connect. The new add-on housing now further expands the options for utilising the benefits directly at the control cabinet or terminal box.

Your benefits at a glance
We have developed the Module Connect adapter for this purpose
Connect your energy supply with just ONE connector
Energy supply made easy with pluggable modules
The aim of every igus® readychain® is to make module assembly as simple as possible. A few years ago, the readychain® speed revolutionised the field of assembled energy chains. The designers merged the connector and mounting bracket into a single unit that can be plugged directly into the control cabinet. This allows readychain® speed to connect pre-assembled e-chain systems in seconds and without the use of tools.
In general, pre-assembled modules have the advantage that a one hundred per cent tested component reaches production and all components are matched to each other. This smooth process is particularly important in cycle or assembly line assembly. Compared to individual components, readychain® modules only require a fraction of the assembly time. With the help of the readychain® speed from igus®, throughput times are significantly reduced once again.


Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h