Energy supply systems for final vehicle assembly

Success stories

Vehicle final assembly with a lifting device in automotive manufacturing.

10 years of success in handling systems

Automated robot arm in automotive final assembly in an industrial hall.

Roller energy chains for highly dynamic loading gantry

Automotive mounting carrier with tilting mechanism on a workbench.

Flexible and resilient slewing ring bearings in assembly carriers

Automotive production line for final assembly with multiple conveyor and robot stations.
  • We plan the optimisation of your system to guarantee maximum service life
  • Support in reducing downtime costs and increasing system availability
  • Retrofitting your existing machines as a system partner
  • Retrofitting condition monitoring or predictive maintenance to igus® products
  • Our energy chains are also available as ready-made systems, e.g. e-chain system® for transfer carriages (plug and play)
  • After installation: regular inspection and maintenance of your energy chain and condition monitoring systems
  • At the end of the life cycle, we take the energy chain back and recycle it

Suitable products

Plastic cable carrier with integrated spirit level.

Rollers e-chain® E4/4RHD

  • Maintenance-free roller system to reduce tractive/pushing forces
  • For travel distances of up to 800 m and speeds of up to 6 m/s
triflex R energy chain system with guided cables.

3D chain triflex® R

  • Specially developed for multi-axis robots
  • Defined bend radius
  • High tensile force absorption and high flexibility
  • Easy to open and fill
igus cobot clamps and cable holders for energy chains in various sizes.

Cobot clamps

  • Suitable for the igus® triflex® R series TRC/TRE/TRL 30, 40 and 50
  • Silicone-free and therefore also suitable for the automotive industry
Two cable carriers with warning symbols show a possible sensor collision on the energy chain.

Condition monitoring for e-chain®

  • Sensor EC.P for tensile/push force monitoring
  • Sensor EC.B for breakage detection in the initial stage
igus readychain energy chain with multiple cables and connectors.

Pre-assembled e-chain systems

  • Reduce storage costs for cable, e-chain® and connector to zero
  • Reduce throughput times by half
  • Minimise machine downtimes
Five Chainflex cables with exposed conductors in different cross-sections.

cable for movement

  • Developed for highest load
  • Torsion resistant cable
  • Suitable for particularly tight bend radius
  • 36 months chainflex® warranty

Contact us

Contact details

Opening hours