TV studio with robotic cameras, presenter desks and a lit backdrop.

Smooth-running energy chains for camera robots in the Tagesschau news studio

The cable ducts operate quietly and maintenance-free around the clock

Profile

  • What was needed: energy chain type E6, chainflex® control cable, guide trough
  • Requirements: Smooth running, maintenance-free, long service life, fluid and backlash-free movements
  • Industry: Film and camera technology
  • Success for the customer: The e-chain® type E6 achieves a long running performance that can be calculated in advance. abrasion-resistant connecting elements and a small pitch ensure extremely quiet and low vibration running. For the longest travel, a special solution was developed with a customised moving end, special support rollers, rubber-coated plastic rollers or special suspensions for the guide trough.
A studio camera is mounted to the ceiling above the set.

Problem

Solution

Extensive consultation and joint project planning led to success.

Contact us

Contact details

Opening hours