Change Language :
The Polish company ZASŁAW is a manufacturer of commercial vehicle bodies and semi-trailers for a wide range of transport applications. For the hinge bearings of the flap doors on dump trailers, the design engineers were looking for a durable alternative to conventional grease lubrication. The aim was to prevent direct contact between the hinge components, reduce wear and ensure smooth movements of the doors in the long term.

What was needed:
A bearing solution for the hinges of the flap doors
Requirements:
High load capacity, resistance to corrosion and the weather, as little maintenance as possible
Industry: Commercial vehicles
Success for the customer:
ZASŁAW uses iglidur G plastic bearings to prevent direct contact between the hinge components and to replace maintenance-intensive grease lubrication with a lubrication-free bearing solution. This reduces wear and maintenance costs and makes sure that the flap doors operate smoothly at all times.

Keeping the hinges on the flap doors of dump trailers permanently smooth: with conventionally grease-lubricated bearings, this is difficult if regular re-lubrication is neglected.

iglidur polymer plain bearings in the hinge connections prevent direct contact between the metal components and ensure smooth movement without external lubrication.

The bearings can withstand high loads, are insensitive to dirt thanks to their dry operation and withstand corrosion, which makes them ideal for outdoor applications.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h