A Maintenance-Free DIY Beer Lift Powered by igus Lead Screws

Who wouldn't want an underground beer fridge in their garden?

Images and priorities when manufacturing the beer lift

Priorities:

  • The beer lift should be maintenance-free
  • Easy-care and weather-resistant construction materials should be used for the lift
  • Simple construction for easy assembly
  • Bottles of different shapes and sizes should fit inside the lift
  • Cost-effective
  • Visually light and elegant design

Parts used:

  • Outer housing of the beer cooler is made from a KG DN 250 pipe with a KG socket end cap DN 250
  • Most parts of the beer lift were milled from 6 mm HPL panels. HPL (multi-purpose construction board or balcony board) is a very robust and durable material
  • All connecting parts and small functional components were produced on an FDM 3D printer using PETG
  • The beer lift is powered by a Bosch geared motor and an igus lead screw

Why were igus solutions used?

  • The igus leadscrew and nut ticked a lot of the requirements needed such as:
  • Maintenance free
  • Cost-effective
  • Lubrication-free
  • Lightweight
  • Easy to construct
  • Weather resistant

Beer lift
"The igus® lead screw nut is inserted flush into the 25mm aluminium tube. The nut is securely fixed with several strokes from several sides with a centre punch and hammer. In order to avoid deforming the nut, I screwed in the lead screw first"

Mr Kessler


Products used

Lead screw

Stainless steel leadscrew

Lead screw nut

Leadscrew nut

Contact us

Contact details

Opening hours