Customised product turners for packaging and beverage industries

3D printed solution to save time, cost and materials on product turning conveyors

Beverage Can Formats and Dimension

SizeStandard versionSleek versionSlim version
150mlø 53 × 89 mm
200mlø 57 × 96 mmø 53 × 111 mm
250mlø 66 × 92 mmø 57 × 115 mmø 53 × 134 mm
310ml/ 10.5ozø 57 × 138,5 mm
330ml ø 66 × 115,2 mmø 57 × 146 mm
355ml/ 12ozø 66 × 122,2 mmø 57 × 155,6 mm
473ml/ 16ozø 66 × 157,2 mm
500mlø 66 × 168 mm
567ml/ 19.2ozø 66 × 188,2 mm

Industry challenges and solutions for packaging and beverage manufacturers

The industry

Challenge

  • High production costs due to material consumption and resource-intensive production methods
  • Long delivery times due to complex production processes
  • Limited design flexibility, making adaptations to different can formats difficult to realise
  • Waste of materials and high CO₂ emissions, an inefficient production process

Solution

  • Tool-free and cost-efficient production using the additive manufacturing process (FDM)
  • Spiral-shaped internal enables precise and controlled turning of cans, even at high processing speeds
  • Easily cleaned through integrated maintenance opening
  • Flexible adaptation to different conveyor belt geometries and can formats

Further information on 3D printing

igus 3D printing materials: filament, SLS powder and resin as a material overview.

Material shop

An igus iPad shows iglidur designer with a 3D printed gear and material selection for Motion on Demand.

Online 3D printing service

3D print sample box with additive manufacturing and SLS, FDM, and DLP parts.

Free sample box

Cover picture: whitepaper cover about igus 3D printing materials and POM, shown as an open brochure mock-up.

igus 3D printing materials vs POM

Contact us

Contact details

Opening hours